Broadband Dielectric ZERODUR® λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- Enhanced Reflectivity and LDT over Metallic Coatings
- UV, Visible, and NIR Reflective Coatings Designed for 0-45° AOI
- Metallic Coated ZERODUR® Mirrors Also Available
Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
- Low Group Delay Dispersion
- <50Å RMS Surface Roughness to Minimize Scatter
UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors
- >99.99% Reflectivity at 1030nm and 1064nm
- Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
- Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
- Custom Options are Available up to 200mm Diameter
UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs
- Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
- Ultra-Broadband Design Supports Dispersion Compensation
- Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm
Ultrafast-Enhanced Silver Concave Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Effective Focal Lengths from 25 to 500mm
- TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available
Ultrafast-Enhanced Silver Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Ideal for Ti:sapphire and Yb:doped Lasers
- Standard Imperial Sizes Available
- TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors Available
UltraFast Innovations (UFI) 45° AOI Ultrafast Chirped Mirrors
- High Reflectivity and Negative Group Delay Dispersion (GDD)
- Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
- Designs for Femtosecond Lasers, Including Ti:sapphire
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Broadband Ultrafast Mirrors
- Negative GDD of -200 fs2 at 5° AOI
- >99.8% Reflection (p-polarization) between 950 - 1120nm
- Designed for Pulse Compression of Yb:doped Fiber Lasers
- Broadband Ultrafast Chirped Coating
Precision Spherical Ultraviolet (UV) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 120nm and 190nm Design Wavelengths
- Ideal for Focusing VUV or DUV Light
- Broadband Reflectivity through the Visible and IR
- Also Available as Precision Flat Mirrors
UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors
- Reflectivity >99.9% Between 2000 - 2200nm
- GDD of -1000fs2 @ 5° AOI
- Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
- Broadband Ultrafast Chirped Coating
Broadband Dielectric λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI
Precision Ultraviolet Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 120nm and 190nm Design Wavelengths
- Average Reflectivity >85% Across Specified Range
- Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region
Precision Broadband Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available
Knife-Edge Pickoff Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed to Separate Two Beams Propagating Closely Next to Each Other
- 45° Bevel
- Coating Aperture Up to the Knife-Edge
- Enhanced Aluminum, Protected Gold and Protected Silver Coating Options
Broadband Dielectric Coated Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Available
Broadband Dielectric λ/4 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Enhanced Reflectivity and LDT over Metallic Coatings
- Average Reflectivity >99% from 400 – 750nm
- Designed for all Polarization States at 0 – 45° AOI
- λ/10 Versions Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®