eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Right Angle Mirrors

×
  • Reflects Light at 90°
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings

TECHSPEC® Right Angle Mirrors are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Mirrors are ideal for applications requiring precision alignment and high performance.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Substrate:
Coating Type:
Metal
Angle Tolerance (arcmin):
±2
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Products

 Surface Flatness (P-V)   Length of Legs (mm)   Coating Specification   Coating   Compare  Stock Number  Price Buy
- 3.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 3.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 3.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 3.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 5.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 5.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 5.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 5.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 6.25 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 6.25 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 6.25 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 6.25 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 10.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 10.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 10.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 10.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 12.50 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 12.50 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 12.50 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 12.50 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 15.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 15.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 15.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 15.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 20.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 20.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 20.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 20.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 25.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 25.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 25.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 25.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 30.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 30.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 30.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 30.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 35.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 35.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 35.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 35.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 40.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 40.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 40.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 40.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 50.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 50.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 50.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 50.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)
- 75.00 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
- 75.00 Ravg >85% @ 250 - 700nm
Ravg >89% @ 250 - 450nm
Enhanced Aluminum (250-700nm)
- 75.00 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
- 75.00 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)

Technical Information

Image above shows light reflecting off the coated hypotenuse.
Image above shows light reflecting off the coated hypotenuse.

Related Products

Resources

Filter

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin