eo_logo
 
Product added to cart

46 x 46mm Lenslet Array, 4 x 3mm Lenslets

Multi-Lens Arrays

Multi-Lens Arrays Double Sided Multi-Lens Array
×
Stock #63-230 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,570
Qty 1-10
₹9,570
Qty 11+
₹7,482
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Array

Physical & Mechanical Properties

Dimensions (mm):
46.06 x 46.06
Radius of Lenslet (mm):
20.00 ±2%
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.2

Optical Properties

Effective Focal Length EFL (mm):
38.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (400-700nm)
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Integrated, Monolithic Design
  • Single Sided Arrays Create Even Illumination in Pairs
  • Double Sided Arrays Ideal for Laser Top Hat Profile Generation

Multi-Lens Arrays are an all glass monolithic design which yields higher transmission, superior stability, and affordability when compared to cemented or plastic varieties. These lenses are available as single-sided or double-sided arrays to meet requirements for illumination, projection, and laser systems. The single-sided arrays are used to create square spot patterns or to create even illumination when used in pairs. Decreasing the spacing between the two lens arrays will increase the illuminated area while increasing the spacing will decrease the area. Double sided lens arrays are ideal for use with laser sources to create top hat output profiles, ensuring uniform illumination for machine vision and microscopy applications.

Technical Information

 
A B C D Stock No.
46.06mm 46.06mm 4mm 3mm #63-230
58mm 60mm 7mm 5.4mm #63-231

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin