eo_logo
 
Product added to cart

Backlight Collimation Kit for 200 x 200 Backlight

×
Stock #22-104 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹94,047
Qty 1+
₹94,047
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Contents of Kit:
2 collimated films, 1 protective transparent window, 2 brackets, 4 T-NUT M6, 4 M6X10 screws

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • >90% Uniformity
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light

Effilux High Power LED Backlights offer high intensity, greater than 90% uniformity, and exceptional contrast providing a superior solution for backlight inspections. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux High Power LED Backlights feature an anti-reflection design which absorbs unwanted light to provide higher contrast to ensure a clear image. These backlights are ideal for machine vision inspection applications.

Note: Optional collimation film kits for 200 x 200 backlights (#22-104) and 300 x 300 backlights (#22-105) available and sold separately.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Backlight Collimation Kit for 200 x 200 Backlight #22-104 ₹94,047   Request Quote
  • 10 to 12 days
    ×
Backlight Collimation Kit for 300 x 300 Backlight #22-105 ₹1,53,468   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin