TECHSPEC® 90° Specialty Mirrors are constructed from right angle prisms with a mirror coating on the two legs and an uncoated hypotenuse. The mirrored surfaces form a precise 90° angle, ideal for splitting an image from a single imaging lens onto two different cameras, or for combining two images onto a single camera.
Stock No. | Coating | A | B | C |
#49-412 | Enhanced Aluminum (450-650nm) | 5mm | 7.1mm | 5mm |
#65-847 | Protected Gold (700-10000nm) | |||
#21-185 | Protected Silver (450-10000nm) | |||
#47-004 | Enhanced Aluminum (450-650nm) | 10mm | 14.1mm | 10mm |
#47-237 | Protected Gold (700-10000nm) | |||
#21-186 | Protected Silver (450-10000nm) | |||
#49-413 | Enhanced Aluminum (450-650nm) | 15mm | 21.2mm | 15mm |
#65-848 | Protected Gold (700-10000nm) | |||
#21-187 | Protected Silver (450-10000nm) | |||
#49-414 | Enhanced Aluminum (450-650nm) | 20mm | 28.3mm | 20mm |
#65-849 | Protected Gold (700-10000nm) | |||
#21-188 | Protected Silver (450-10000nm) | |||
#47-005 | Enhanced Aluminum (450-650nm) | 25mm | 35.4mm | 25mm |
#47-238 | Protected Gold (700-10000nm) | |||
#21-189 | Protected Silver (450-10000nm) | |||
#47-006 | Enhanced Aluminum (450-650nm) | 50mm | 70.7mm | 50mm |
#47-239 | Protected Gold (700-10000nm) | |||
#21-190 | Protected Silver (450-10000nm) | |||
#47-309 | Enhanced Aluminum (450-650nm) | 75mm | 106.1mm | 75mm |
#47-310 | Protected Gold (700-10000nm) | |||
#21-191 | Protected Silver (450-10000nm) | |||
![]() |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act