TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.
Description | Stock No. | Length (A) | Front Diameter (B) | Back Diameter (C) | |
0.28X | C-Mount | #62-921 | 197.59mm | 138.6mm | 50mm |
0.36X | C-Mount | #88-602 | 163.5mm | 70mm | 43.5mm |
0.5X | C-Mount | #62-911 | 172.9mm | 90mm | 50mm |
0.55X | C-Mount | #88-603 | 182.5mm | 62mm | 43.5mm |
0.69X | C-Mount | #15-872 / #15-873 (In-Line) | 174.96mm | 55mm | 46mm |
0.9X | C-Mount | #62-901 | 199.8mm | 65mm | 53mm |
![]() |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Mounting Clamp, 46mm Inner Diameter | #63-233 | ₹18,705 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act