eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm LT Series Fixed Focal Length Lens

12mm FL Front, #14-361

12mm FL Front, #14-361 12mm FL Back, #14-361
×
Stock #14-361 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,24,845
Qty 1+
₹1,24,845
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Note:
Diameter includes liquid lens
Type:
Fixed Focal Length Lens
Integrated Liquid Lens Model:
Optutune EL-16-40-TC
Imaging Lens Type:
Integrated Liquid Lens to Adjust Focus Electronically

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
74.30
Maximum Diameter (mm):
82
Outer Diameter (mm):
82
Weight (g):
245.5
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
189.4mm - 28.5°
Horizontal Field of View, 2/3" Sensor:
262.3mm - 38.8°
Horizontal Field of View, 1/3" Sensor:
141.5mm - 21.5°
Horizontal Field of View, 1" Sensor:
387.6mm - 54.7°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.006
Horizontal Field of View @ Max Sensor Format:
432.6mm - 60.0°
Horizontal Field of View, 1.1" Sensor:
432.6mm - 60.0°
Number of Elements (Groups):
10 (9)
Horizontal Field of View, 1/1.8" Sensor:
213.6mm - 32.0°
Horizontal Field of View, 1/2.5" Sensor:
171.4mm - 25.9°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.034
Working Distance (mm):
350 - ∞
Aperture (f/#):
f/2.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
31.2
Horizontal Field of View, 1/4" Sensor:
105.9mm - 16.2°
Object Space Principal Plane (mm):
39.92
Image Space Principal Plane (mm):
2.45
Field of View at Max Sensor Format:
Horizontal: 434.3mm - 59.2°
Vertical: 321mm - 45.7°
Diagonal: 552.2mm - 71.5°
Maximum Distortion (%):
-4.23
Exit Pupil Position (mm):
-26.58
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M62 x 0.75 (Male)
Filter Thread Adapter:
Front Thread:
M48 x 0.5 (Male)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
  • Integrated Liquid Lens Allows for Dynamic Autofocus
  • Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
  • 12 to 25mm Focal Length

TECHSPEC® LT Series Fixed Focal Length Lenses feature a high-resolution f/2.8 optical design with an integrated Optotune liquid lens for fast electronic focus. The increased light throughput f/2.8 aperture is ideal for high-speed machine vision applications. When combined with an appropriate camera and software, the focus tunable liquid lens provides the active focus control needed to achieve an autofocus solution. These C-Mount lenses are optimized for 1.1” sensors and have front filter threading to integrate imaging filters to meet application requirements. TECHSPEC® LT Series Fixed Focal Length Lenses are ideal for machine vision and factory automation applications where focusing at multiple distances is required, such as quality inspection systems, rapid automation, and package sorting. The TECHSPEC® LT Series Fixed Focal Length Lenses won the Gold-Level 2021 Vision Systems Design Innovators Award and third place 2021 reader's choice inspect Award.

Note: Hirose cables (2 length options) and Lens Driver are required for operation and sold separately.

Technical Information

#14-361, 12mm LT Series Fixed Focal Length Lens, Distortion Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Distortion Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Relative Illumination Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Relative Illumination Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8

Focal Length Stock No. (A) (B) (C) (D) (E) (F) (G) (H) (I) (J)
12mm #14-361 71.5 50.0 70.3 4.0 36.0 C-Mount 36.0 46.5 69.75 5.01
16mm #14-362 75.0 57.0 85.1 4.0 36.0 C-Mount 34.5 47.0 70.0 -
25mm #14-363 78.5 64.0 95.5 4.0 36.0 C-Mount 40.0 47.0 70.0 -

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I #88-940 ₹41,586   Request Quote
  • 10 to 12 days
    ×
Gardasoft TR-CL180 Industrial Lens Controller #13-803 ₹1,13,100   Request Quote
  • 10 to 12 days
    ×
6-way Hirose Male/Female Cable, 1m Length #88-941 ₹10,005   Request Quote
  • 10 to 12 days
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 ₹12,615   Request Quote
  • 10 to 12 days
    ×
Filter Adapter M62 x 0.75 from M48 x 0.5 (Female) #34-236 ₹2,871   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
M2590, 1" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-964 ₹87,783
Request Quote
  • 10 to 12 days
    ×
C2590, 1" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-965 ₹91,089
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-20gm Monochrome GigE Camera Monochrome Camera #35-919 ₹91,263
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-60um Monochrome USB 3.0 Camera Monochrome Camera #35-929 ₹91,263
Request Quote
  • Contact Us
    ×
Basler ace acA2500-20gc Color GigE Camera Color Camera #35-920 ₹93,873
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-60uc Color USB 3.0 Camera Color Camera #35-930 ₹93,873
Request Quote
  • 7 days
    ×
M2590, 1" NIR, Teledyne DALSA Genie Nano GigE PoE Camera NIR Camera #14-677 ₹94,395
Request Quote
  • 10 to 12 days
    ×
IDS U3-3180CP-C-HQ, USB 3.0, 1" Color Camera Color #24-083 ₹1,05,270
Request Quote
  • 10 to 12 days
    ×
IDS U3-3180CP-M-GL, USB 3.0, 1" Monochrome Camera Mono #24-084 ₹1,05,270
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-16S7C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-075 ₹1,13,970
Request Quote
  • 10 to 12 days
    ×
BFS-U3-16S7C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-087 ₹1,13,970
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-16S7M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-076 ₹1,13,970
Request Quote
  • 10 to 12 days
    ×
BFS-U3-16S7M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-088 ₹1,13,970
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI071S-CC, Sony IMX428, 7.1MP, Color Camera Color Camera #17-100 ₹1,19,625
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI071S-MC, Sony IMX428, 7.1MP, Monochrome Camera Monochrome Camera #17-099 ₹1,19,625
Request Quote
  • 10 to 12 days
    ×
GS3-U3-41C6C-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #88-514 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
GS3-U3-41C6M-C 1" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #88-513 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
GS3-U3-41C6NIR-C 1" FLIR Grasshopper®3 High Performance USB 3.0 NIR Camera NIR Camera #89-526 ₹1,33,893
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M5C-CYL Microscopy Color Camera Microscopy Camera #17-821 Clearance ₹1,38,765
Request Quote
  • 10 to 12 days
    ×
BFS-U3-17S7C-C USB 3.1 Blackfly S, Color Camera Color Camera #15-837 ₹1,51,902
Request Quote
  • 10 to 12 days
    ×
BFS-U3-17S7M-C USB 3.1 Blackfly S, Monochrome Camera Monochrome Camera #15-836 ₹1,51,902
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M4C-CYL Microscopy Color Camera Color Microscopy Camera #17-819 ₹1,52,250
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-90um Monochrome USB 3.0 Camera Monochrome Camera #89-989 ₹1,55,643
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-90uc Color USB 3.0 Camera Color Camera #89-990 ₹1,59,123
Request Quote
  • 10 to 12 days
    ×
Allied Vision Mako G-419B 1" Monochrome CMOS Camera Monochrome Camera #88-472 ₹1,72,260
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D734CU-T, 1" 4.2MP, C-Mount USB 3.0 Color Camera Color Camera #33-343 ₹1,73,565
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D797CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-170 ₹1,73,565
Request Quote
  • Contact Us
    ×
Pixelink PL-D734MU-T, 1" 4.2MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #33-342 ₹1,73,565
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D797MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-169 ₹1,73,565
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-419C 1" Color CMOS Camera Color Camera #88-473 ₹1,74,000
Request Quote
  • 10 to 12 days
    ×
Allied Vision Mako G-419B 1" NIR CMOS Camera NIR Camera #88-474 ₹1,81,830
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D797CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-168 ₹1,82,265
Request Quote
  • Contact Us
    ×
Pixelink PL-D797MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-167 ₹1,82,265
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-90um NIR USB 3.0 Camera NIR Camera #34-176 ₹1,84,353
Request Quote
  • 10 to 12 days
    ×
BFS-U3-70S7C-C USB 3.1 Blackfly® S, Color Camera Color Camera #13-927 ₹1,87,050
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-70S7C-C PoE GigE Blackfly® S, Color Camera Color Camera #13-923 ₹1,87,050
Request Quote
  • Contact Us
    ×
BFS-U3-70S7M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #13-926 ₹1,87,050
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-70S7M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #13-922 ₹1,87,050
Request Quote
  • Contact Us
    ×
Pixelink M-Series M4M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-820 ₹1,90,965
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm Monochrome GigE Camera Monochrome Camera #87-104 ₹1,93,923
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-419 1" Monochrome CMOS Camera Monochrome Camera #88-458 ₹1,95,750
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gc Color GigE Camera Color Camera #87-105 ₹1,97,403
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-419C Color CMOS PoE Camera Color Camera #13-941 ₹2,00,970
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-419B Monochrome CMOS PoE Camera Monochrome Camera #13-940 ₹2,00,970
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-419 1" NIR CMOS Camera NIR Camera #88-460 ₹2,05,320
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL071S-CC, Sony IMX420, 7.1MP, Color Camera Color Camera #17-111 ₹2,10,540
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Atlas™ ATL071S-MC, Sony IMX420, 7.1MP, Monochrome Camera Monochrome Camera #17-110 ₹2,10,540
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D757CU-BL, 1.1" 7.1MP, Board Level USB 3.0 Color Camera Color Camera #14-166 ₹2,17,065
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-BL, 1.1" 7.1MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-165 ₹2,17,065
Request Quote
  • Contact Us
    ×
Basler ace acA2040-25gm-NIR GigE Camera NIR Camera #87-106 ₹2,20,023
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D757CU-T, 1.1" 7.1MP, C-Mount USB 3.0 Color Camera Color Camera #14-164 ₹2,25,765
Request Quote
  • Contact Us
    ×
Pixelink PL-D757MU-T, 1.1" 7.1MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-163 ₹2,25,765
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Color CMOS Camera Color Camera #87-082 ₹2,44,557
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2050 1" Monochrome CMOS Camera Monochrome Camera #87-081 ₹2,44,557
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10G-71S7C-C Color 10GigE Color Camera #20-251 ₹2,73,006
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10G-71S7M-C Mono 10GigE Monochrome Camera #20-250 ₹2,73,006
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin