eo_logo
 
Product added to cart

XY Microscope Stage Insert, Slide Holder

See More by Zaber™
XY Microscope Stage Insert, Slide Holder

XY Microscope Stage Insert, Slide Holder

×
Stock #29-354 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹38,335
Qty 1+
₹38,335
Volume Pricing
Request Quote
Get Product Downloads
Compatible Stages:

100mm x 120mm Travel, Motorized XY Microscope Stage, Integrated Controller#22-630
100mm x 120mm Travel, Motorized XY Microscope Stage, Integrated Controller with Encoder#25-178

Additional Info

Note:
Compatible with 4 standard 75 x 25 mm microscope slides

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboard, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware and cabling are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation. Power supply required and sold seperately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin