XY Microscope Stage Insert, Breadboard

See More by Zaber™
XY Microscope Stage Insert, Breadboard

XY Microscope Stage Insert, Breadboard

×
Stock #29-353 New 10 to 12 days
×
- +
₹19,210.00
Qty 1+
₹19,210.00
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
(4) M2 Screws
Note:
Grid of M6 tapped holes on 25 mm spacing
Compatible Stages:

100mm x 120mm Travel, Motorized XY Microscope Stage, Integrated Controller#22-630
100mm x 120mm Travel, Motorized XY Microscope Stage, Integrated Controller with Encoder#25-178

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboad, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware, cabling, and a power supply are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin