eo_logo
 
Product added to cart

UV-VIS-NIR Nd:YAG Dual Camera Laser Line Vertical Mitutoyo Video Microscope Unit

See More by Mitutoyo
×
Stock #71-019 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,96,200
Qty 1+
₹10,96,200
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Design Wavelength DWL (nm):
226, 355, 532, 1064
Model Number:
VMU-4LB
Magnification:
1X
Maximum Sensor Format:
2/3"
Mount:
C-Mount
Range:
UV-VIS-NIR
Mounting Threads:
Objective Mounts: M26 x 36 TPI
Type:
Vertical Mount, Brightfield, Erect Image
Weight (g):
1300.00
Note:
Note: Magnification: 1X Tube Lens
Optional C-Mount adapter #37-044 available for dual-camera system
Manufacturer:
Mitutoyo
Compatible Objectives:
M Plan Apo/HR/SL, M Plan NIR/NUV, and M Plan UV

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) allow for quick and easy setup of laser processing systems by connecting an infinity corrected objective to a c-mount camera. Optimized for Nd:YAG laser lines of 266, 355, 532, and 1064nm, these VMUs are designed for use with Mitutoyo UV, NUV, and NIR infinity corrected objectives. These VMUs can also be used as infrared inspection systems when using an infrared light source and an infrared camera. Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) are ideal for laser processing and imaging applications such as cutting, trimming, and repair of IC wiring, thin-film processing, and infrared spectral characteristic analysis. A dual-camera laser line VMU option is also available for high and low magnification observation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin