eo_logo
 
Product added to cart

Mitutoyo

Mitutoyo is a world-renowned metrology company designing and manufacturing high-end microscope systems and long working distance objectives to meet demanding Life Science and Semiconductor Inspection applications.

Mitutoyo WLI Plan APO Infinity Corrected Objectives Mitutoyo WLI Plan APO Infinity Corrected Objectives New
  • Ideal for Interferometry Applications
  • Long Working Distances and High Numerical Apertures
  • High-Quality Plan Apochromatic Design
Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives New
  • Ideal for Brightfield and Darkfield Microscopy Applications
  • Long Working Distances and High Numerical Apertures
  • Plan Apochromat Design
Mitutoyo Infinity Corrected Long Working Distance Objectives Mitutoyo Infinity Corrected Long Working Distance Objectives
Top Seller
  • Long Working Distances
  • Bright Field Inspection
  • High Quality Plan Apochromat Design
  • Flat Image Surface over Entire Field of View
Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives
  • Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
  • Excellent Performance at Nd:YAG Laser Lines
  • Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm
Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
Top Seller
  • Ideal for Bright Field Imaging in UV, Visible, and NIR Spectral Regions
  • Excellent Performance at Nd:YAG Laser Lines
  • Broad Spectral Ranges
Mitutoyo Compact Objectives Mitutoyo Compact Objectives
  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Small Size with Excellent Performance
  • Long Working Distances
  • Easily Integrates with C-Mount Cameras
Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives
  • Infinity Corrected, Plan Apochromatic Designs
  • Can Observe Objects through 3.5mm Thick Glass
  • Ultra-Long Working Distances
  • Image into Vacuum Cells, Optical Traps, Cold Atoms
Mitutoyo Telecentric Objectives Mitutoyo Telecentric Objectives
  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Compact Design and Long Parfocal Length Simplifies Mounting
  • Tube Available for Use with C-Mount Cameras
  • Aluminum Alloy Housing
Mitutoyo Video Microscope Units (VMU) Mitutoyo Video Microscope Units (VMU)
Top Seller
  • Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
  • Maximum Sensor Size up to 2/3” or APS-C
  • Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
  • In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules
Mitutoyo FS70 Inspection Microscope Mitutoyo FS70 Inspection Microscope
  • Utilizes Mitutoyo Infinity Corrected Objectives
  • Trinocular Design Allows for Easy Video Adaptation
  • Turret Accepts up to Four Objectives
  • Objectives and Light Source Sold Separately
Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) New
Mitutoyo Measuring Gauges Mitutoyo Measuring Gauges
  • Precision Mitutoyo Micrometers
  • High Measurement Resolution
  • Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments
Mitutoyo Tube Lenses Mitutoyo Tube Lenses
Top Seller
Adapters and Accessories for Mitutoyo Objectives Adapters and Accessories for Mitutoyo Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Camera Extension Tube Allows Integration of C-Mount Cameras
  • Adapters Ease Integration of MT-1 and MT-2 Tube Lenses
  • Connect with C-Mount or RMS Threaded Components
Mitutoyo Bore and Radius Gauges Mitutoyo Bore and Radius Gauges New
  • Bore Gauges Available in Two Form Factors
  • Radius Gauge Leaves Ranging from 0.01” to 0.5”
  • Ideal for Automotive, Aerospace, and Manufacturing Applications
Mitutoyo Depth Micrometers Mitutoyo Depth Micrometers New
  • Accuracy up to 0.001”
  • Depth Rod Lengths up to 6”
  • Ratchet Stop for Accurate, Repeatable Measurements
Mitutoyo Digital Micrometers Mitutoyo Digital Micrometers New
  • IP65 Rated QuantuMike® and Digimatic® Models
  • Easy-to-Read Digital Display
  • 0-1”, 1-2”, and 2-3” Range Options
Mitutoyo Gauge Block Sets Mitutoyo Gauge Block Sets New
  • Available in Steel and Ceramic Block Sets
  • Rectangular Base for Accurate Wringing
  • Includes Inspection Certificate
Mitutoyo Height Gauges Mitutoyo Height Gauges New
  • Height Ranges up to 24”
  • Easy to Read and Use Digital Control
  • Linear Encoder Maintains Position without Reference
Mitutoyo Mechanical Micrometers Mitutoyo Mechanical Micrometers New
  • Available as Standard, Blade Micrometer, or with Interchangeable Anvils
  • Measurement Ranges from 0 – 6”
  • Baked Enamel Finish on Frame for Durability
Mitutoyo Pocket Rulers and Protractors Mitutoyo Pocket Rulers and Protractors New
  • English and Metric Units
  • Stainless Steel Construction
  • High Measurement Resolution
Mitutoyo Screw Pitch Gauges Mitutoyo Screw Pitch Gauges New
  • Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
  • Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
  • Steel Construction Ensures Accurate Readings Over Time
Mitutoyo Thickness Gauges Mitutoyo Thickness Gauges New
  • 0 – 0.5” Range with 0.0005” Resolution
  • Easy-To-Read Digital LCD Display
  • ABSOLUTE® Linear Scale Eliminates Need for Zeroing
Mitutoyo Wire Gauges Mitutoyo Wire Gauges New
  • Manufactured to the American Wire Gauge (AWG) Standard
  • Slots Ranging from AWG #36 to #0
  • Steel Construction with Satin Chrome Finish
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin