eo_logo
 
Product added to cart

Single Line Reticle for Pattern Projectors

See More by Advanced Illumination
#88-518: Single Line Reticle for Pattern Projectors

#88-518: Single Line Reticle for Pattern Projectors

×
Stock #88-518 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,300
Volume Pricing
Qty 1+ ₹15,300 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Illumination:
Accessory
Manufacturer:
Advanced Illumination

Physical & Mechanical Properties

Diameter (mm):
20.80
Line Thickness (μm):
<50
Thickness (mm):
1.50

Optical Properties

Coating:
Chrome Pattern
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

Power supply and C-mount imaging lens are required and sold separately.
  • Multiple Wavelength Options Available
  • Equip C-Mount Imaging Lenses to Control Illumination Geometry
  • Ideal for 3D Reconstruction and Mapping

Advanced Illumination LED Pattern Projectors are compact illuminators designed for applications requiring structured illumination. These illuminators can be used with any C-mount compatible imaging lens and negatively patterned 21mm reticle to achieve specific structured illumination geometries. When used without a reticle, these illuminators can be adjustable spotlights. Advanced Illumination LED Pattern Projectors are ideal for 3D reconstruction and mapping. The illuminators are available in blue, green, red or white.  

Note: Power supply and C-mount imaging lens are required and sold separately.</>

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin