- Controllable via Ethernet GUI or Web Browser
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Ports
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators and Lenses
- IP69K Certified for Extreme Washdown Environments
- Ideal for Hygienic and Aseptic Manufacturing Applications
- Intensity of Over 60,000 Lux at 300mm Working Distance
- High Intensity Output up to 60,000 Lux
- Rectangular Format Spot Light for Off-Axis Applications
- MicroBrite Compact Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- IP65 Rated - Protection from Dust and Water Spray
- 50,000 Hour Lifetime
- Light Output up to 15,000 Lux
- Rectangular Housing with Small Footprint
- MicroBrite High Intensity Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
- Ideal for Visually Enhancing Surface Defects
- High Light Output up to 47,000 Lux
- Multiple Working Distances Between Darkfield and Brightfield
- Required Power Supply and Optional Manual Intensity Adjustment Sold Separately
-
Collimated Light Source for Precision Silhouetting Applications
-
High Intensity and Low Heat Output
-
Low Divergence Angles Compared to Non-Collimated Backlights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- High Intensity LED
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- Multiple Versions Offered
- Designed to Inspect Large Reflective Objects
- Variable Intensity and Strobed Options
- Multiple Versions Offered
- Ideal for Line Scan Applications
- AR Coated Dust Cover Protects Internal Beamsplitter
- Variable Intensity and Strobed Options
- 65mm Coverage at 300mm Working Distance
- M6 Thread for Mounting
- Variable Intensity and Strobed Options
- 4" Working Distance
- Provides 1.7" Coverage
- Variable Intensity and Strobed Options
- 3 - 9" Working Distance
- Provides 2" Coverage
- Variable Intensity and Strobed Options
- Hybrid Diffuse Brightfield and Darkfield Illumination
- Can Be Used Independently or Simultaneously
- Fixed Intensity or Strobed Options
- Ideal for Visually Enhancing Surface Defects
- Useful for Front or Back Illumination
- 5" Versions Have Variable Intensity
- Bright, Consistent Diffuse Illumination Over Field of View
- Unique Modular Heat Sink Design
- Internal Beamsplitter Ideal for Inspecting Highly Reflective Objects
- Excellent Light Stability
- Ideal for Illuminating Curved Surfaces
- Well Suited for Inspecting Small, Specular Objects
- Variable Intensity and Strobed Options
- Ideal for Machine Vision Illumination
- Provides 43mm Coverage at 100mm
- 50,000 Hour Product Lifetime
- Provides 0.25" Thick Line at 1" Distance
- Fixed Intensity and Strobed Options
- 50,000 Hour Product Lifetime
- Provides Intense, Even Illumination
- Low Profile Design
- Multiple Active Area Options Available
- 12" Working Distance
- Mounts Via 'T-slot' for M6 Nut
- Variable Intensity and Strobed Options
- Multiple Wavelength Options Available
- Equip C-Mount Imaging Lenses to Control Illumination Geometry
- Ideal for 3D Reconstruction and Mapping
- 30% Brighter than Comparable Surface Mount Light
- Uniform, Low Heat Illumination
- Slim Profile to Ease System Integration
- High Brightness LEDs
- Multiple Size, Wavelength, and Working Distance Options
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- 50,000 Hour Lifetime
- Low Power Consumption
- Daisy Chain up to Four 100 x 150mm Units
- Requires No Heat Sink
- Available in White, Red, and Blue
- Daisy Chain up to Four 100 x 150mm Units
- Requires No Heat Sink
- Available in White, Red, and Blue
- 52mm Inner Diameter
- Requires No Heat Sink
- Available in White, Red, and Blue
- Daisy Chain up to Four Units
- Requires No Heat Sink
- Available in White, Red, and Blue
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act