eo_logo
 
Product added to cart

Schott Single Gooseneck 4.5mm Light Guide

See More by SCHOTT Optical Components
×
Stock #72-137 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,450
Volume Pricing
Qty 1+ ₹18,450 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
154.101
Manufacturer:
SCHOTT
Geometry:
Spot Light

Physical & Mechanical Properties

Length (mm):
600.00
Tip Diameter (mm):
6mm

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Maximum Light Intensity of 1100 Lumens
  • Continuous Dimming from 0 - 100%
  • Various Light Guide Options Available
  • Ideal for Use with Stereo Microscopes

SCHOTT KL Fiber Optic Light Sources are LED cold light sources that produce intense, but heat free light for microscopy applications. Combining the efficient light output of the light engine with various light guide geometries offers significantly higher intensities compared to direct LED light. Two light source models are available, the KL 1600 which features a 680 lumens maximum intensity and the KL 2500 which features an 1100 lumens maximum intensity with an extra-fine dimming option. SCHOTT KL Fiber Optic Light Sources are ergonomically designed to have a small footprint, allowing them to be easily integrated into compact benchtop lab settings. The uniform light quality of the KL Series is ideal for biological, geological, and pathological stereo microscope applications.

Note: Power cord sold separately.

 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin