eo_logo
 
Product added to cart

SCHOTT Optical Components

Precision Optical Solutions with SCHOTT Glass

Edmund Optics® is proud to be a global distribution partner of SCHOTT, offering thousands of precision components made from SCHOTT glass, including filters, substrates, lenses, and illumination optics. SCHOTT is a trusted international technology group and a global leader in specialty glasses and glass ceramics with more than 135 years of innovation in optical glass development.

Known for exceptional purity, thermal stability, and optical performance, SCHOTT glass is engineered to meet the demands of advanced applications in optics, lithography, astronomy, optoelectronics, life sciences, augmented reality, and research. With a wide portfolio of high-quality materials and customized solutions, SCHOTT continues to set the standard for reliable, high-performance optical glass.

SCHOTT AS87ECO Ultra-Thin Windows SCHOTT AS 87 ECO Ultra-Thin Windows
  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm
Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows
  • Enhanced Impact, Temperature, and Scratch Resistance
  • High Transmission in the Visible and NIR Spectra
  • Ideal as Cover Glass for Displays and Sensors
  • SCHOTT AS 87 eco Ultra-Thin Windows Also Available
Ultra-Thin N-BK7 Windows Ultra-Thin N-BK7 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ultra-Thin 0.20mm Thickness
  • Precision N-BK7 Substrate
  • Extremely Lightweight
TECHSPEC BOROFLOAT Borosilicate Windows BOROFLOAT® Borosilicate Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock
B270 Windows B270 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements
Hydrophobic Windows Hydrophobic Windows
  • Oil and Water Repellent Coating
  • Ideal for Industrial and Harsh Environments
  • AR Coated for <0.5% Reflection in the Visible Spectrum
N-BK7 Wedged Windows N-BK7 Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
&lambda;/4 N-BK7 Laser Line Windows λ/4 N-BK7 Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
  • Precision N-BK7 Substrate
  • Also Available Uncoated, MgF2 Coated and VIS 0° Coated
SCHOTT Xensation® Chemically Strengthened Windows SCHOTT Xensation® Chemically Strengthened Windows
SCHOTT Colored Glass Bandpass Filters SCHOTT Colored Glass Bandpass Filters
  • 20 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions
SCHOTT Colored Glass Heat Absorbing Shortpass Filters SCHOTT Colored Glass Heat Absorbing Shortpass Filters
  • SCHOTT KG Colored Glass Substrates
  • Absorb Infrared Radiation
  • Standard Sizes with 1, 2, or 3mm Thickness
SCHOTT Colored Glass Longpass Filters SCHOTT Colored Glass Longpass Filters
  • 27 Standard SCHOTT Color Glass Types
  • Cut-On Wavelengths in the UV, Visible, or NIR
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters
  • High Absorption in the NIR
  • Designed for Use in Harsh Environments with High Humidity
  • 50 x 50mm Size with 1mm Thickness
SCHOTT D263® T eco Windows SCHOTT D263® T eco Windows
  • Thin 0.4mm SCHOTT D263® T eco Substrates
  • Excellent Glass Alternative to Plastic Optics
  • Ideal for Weight and Space Sensitive Applications
SCHOTT Matte Colored Glass Filter Plates SCHOTT Matte Colored Glass Filter Plates New
SCHOTT Calibrated Neutral Density (ND) Filters SCHOTT Calibrated Neutral Density (ND) Filters
  • Calibrated for Specific Wavelengths
  • Optical Densities Ranging from 0.3 to 3.0
  • NG3, NG4, NG5, NG9, or NG11 Glass Types
SCHOTT NG Gray Glass Neutral Density (ND) Filters SCHOTT NG Gray Glass Neutral Density (ND) Filters
  • Tightly Controlled Thickness Specifications
  • Standard Thicknesses of 1, 2, and 3mm
  • Even Light Attenuation in the Visible Spectrum
  • NG1, NG3, NG4, NG5, NG9 and NG11 Glass Types Available
  • Precision SCHOTT NG Glass Filters Also Available
SCHOTT NG Absorptive Neutral Density (ND) Filters SCHOTT NG Absorptive Neutral Density (ND) Filters
  • Tightly Controlled Transmission Specifications
  • NG4, NG9, or NG11 Glass Types
  • Specified Optical Densities from 0.15 to 5.0
  • Provide Even Light Attenuation in the Visible Spectrum
  • SCHOTT NG Gray Glass Also Available
SCHOTT EasyLED Series Illuminators SCHOTT EasyLED Series Illuminators New
  • Ringlight, Backlight, and Spotlight Illuminators
  • Integrated Controllers for Intensity Adjustment
  • Designed for Easy Integration into Microscopy Systems
SCHOTT VisiLED UV Ringlights SCHOTT VisiLED UV Ringlights
  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)
SCHOTT KL Fiber Optic Light Sources SCHOTT KL Fiber Optic Light Sources New
  • Maximum Light Intensity of 1100 Lumens
  • Continuous Dimming from 0 - 100%
  • Various Light Guide Options Available
  • Ideal for Use with Stereo Microscopes
SCHOTT Chalcogenide Window Substrates SCHOTT Chalcogenide Window Substrates New
  • SCHOTT IRG Infrared Glasses
  • Lightweight with Broad Transmission Bands in the SWIR, MWIR, and LWIR Spectra
  • Ideal Alternative to Germanium

Better Together

New Partnership. New Possibilities.

June 17, 2020
Edmund Optics® and SCHOTT have formed a strategic partnership offering SCHOTT’s high quality polished optical filters combined with excellent customer service and fast shipping of Edmund Optics®.

This partnership allows customers fast and easy access to components using SCHOTT materials for both standard and custom designs in small and larger volumes in Europe enabling flexible solutions by applying Edmund Optics leading service to a larger product range. Here you find the full press release and video showing the virtual handshake and signature of the contract.

View Press Release


Edmund Optics - SCHOTT AO - Partnership 2020

Please accept marketing-cookies to watch this video.

Colored Filter Glass Pricing Tool
for Custom Sizes

Get Quote
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin