eo_logo
 
Product added to cart

Schott Mount VisiLed Darkfield Ring Light

See More by SCHOTT Optical Components

Ring light, controller & power supply required and sold separately.

Ring light, controller & power supply required and sold separately. SCHOTT VisiLED UV Ringlights, #16-789 MC 1100, Multifunction Controller, #16-790
×
Stock #72-158 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹76,125
Qty 1+
₹76,125
Volume Pricing
Request Quote

Specifications

General

Model Number:
400.300
Type:
Darkfield Ringlight
Compatible Product:
VisiLED

Physical & Mechanical Properties

Inner Diameter (mm):
66
Outer Diameter (mm):
118

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)

SCHOTT VisiLED UV Ringlights for stereo microscopes offer bright-field illumination for both visible and UV
applications. The homogenous white light displays samples in natural color while UV excitation reveals previously invisible parts of the sample through fluorescence. The SCHOTT MC 1100 Controller makes it easy to switch between the two illumination modes and controls light intensity and illumination direction. VisiLED ringlights offer extremely homogeneous and shadow-free illumination in a robust metal housing, with a well-designed heat sink enabling maximum brightness and a long lifetime. In combination with accessories such as diffusers, polarizer sets and adaptor rings, multiple illumination modes are possible. SCHOTT VisiLED UV Ringlights are used in variety of applications including forensic and life sciences, industrial coatings, and structural crack detection.

Note: Power supply, power cord and controller are required and sold separately. Compatible only with SCHOTT MC 1100 Controller. A UV protection filter is included.

Technical Information

SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.
SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.

Accessories

Title CompareStock Number  Price Buy
Schott Brightfield Ring Light WD 25- 55mm #72-151 New ₹80,910   Request Quote
  • 10 to 12 days
    ×
1.8m EU Power Cord for SCHOTT VisiLED Ringlights #18-492 ₹1,653   Request Quote
  • 10 to 12 days
    ×
1.8m UK Power Cord for SCHOTT VisiLED Ringlights #18-493 ₹1,653   Request Quote
  • 10 to 12 days
    ×
Power Supply for SCHOTT VisiLED Ringlights #16-791 ₹8,613   Request Quote
  • 10 to 12 days
    ×
MC 1100, Multifunction Controller #16-790 ₹43,065   Request Quote
  • 10 to 12 days
    ×
Schott Transmitted Light Stage Brightfield #72-154 New ₹62,553   Request Quote
  • 10 to 12 days
    ×
Schott Transmitted Light Stage Darkfield #72-155 New ₹1,16,580   Request Quote
  • 10 to 12 days
    ×
Schott Mount VisiLed Darkfield Ring Light #72-158 New ₹76,125   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin