eo_logo
 
Product added to cart

SCHOTT EasyLED Spotlight Mounting Bracket for 35mm Dia. Columns

See More by SCHOTT Optical Components

SCHOTT EasyLED Spot Light Mounting Bracket

×
Stock #15-927 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,219
Qty 1+
₹3,219
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
120.235
Type:
Accessory
Manufacturer:
SCHOTT

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ringlight, Backlight, and Spotlight Illuminators
  • Integrated Controllers for Intensity Adjustment
  • Designed for Easy Integration into Microscopy Systems

SCHOTT EasyLED Series Illuminators are compact illuminators with integrated controllers that provide continuous intensity adjustment. These illuminators are available as ringlights, backlights, or spotlights, and accessories are available to integrate each type of illuminator into microscopy systems. EasyLED Ringlights offer homogenous, shadow-free illumination, while the Ringlights Plus also features controllable LED segments for enhanced contrast adjustment. EasyLED Backlights are designed to fit common microscope stand sizes from 84 to 180mm in diameter and provide uniform illumination over their large 50mm diameter active area. EasyLED Spotlights can be mounted to any microscope stand to facilitate integration into existing microscopy systems and are available with one or two adjustable spotlights. SCHOTT EasyLED Series Illuminators are an ideal replacement for conventional cold light sources using fiber optics in machine vision or microscopy applications.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Halogen Filter for SCHOTT EasyLED Spotlights #15-938 ₹5,046   Request Quote
  • 10 to 12 days
    ×
Yellow Color Filter for SCHOTT EasyLED Spotlights #15-936 ₹4,524   Request Quote
  • 10 to 12 days
    ×
Green Color Filter for SCHOTT EasyLED Spotlights #15-935 ₹4,524   Request Quote
  • 10 to 12 days
    ×
Blue Color Filter for SCHOTT EasyLED Spotlights #15-934 ₹4,524   Request Quote
  • 10 to 12 days
    ×
Red Color Filter for SCHOTT EasyLED Spotlights #15-933 ₹4,524   Request Quote
  • 10 to 12 days
    ×
Mounting Base for SCHOTT EasyLED Spotlights #15-931 ₹7,569   Request Quote
  • 10 to 12 days
    ×
200mm Articulating Arm for SCHOTT EasyLED Spotlights #15-930 ₹23,055   Request Quote
  • Contact Us
    ×
SCHOTT EasyLED Spotlight Stand Alone Mounting Bracket #15-929 ₹4,959   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Spotlight Mounting Bracket for ZEISS K/M Stands #15-928 ₹3,219   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Spotlight Mounting Bracket for 35mm Dia. Columns #15-927 ₹3,219   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Spotlight Mounting Bracket for 32mm Dia. Columns #15-926 ₹3,219   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Spotlight Mounting Bracket for 30mm Dia. Columns #15-925 ₹3,219   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Spotlight Mounting Bracket for 25mm Dia. Columns #15-924 ₹3,219   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Spotlight Mounting Bracket for 20mm Dia. Columns #15-923 ₹3,219   Request Quote
  • 10 to 12 days
    ×
Leica Polarization Filter Attachment for SCHOTT EasyLED Backlights #15-920 Clearance ₹11,223   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Backlight Adapter for 180mm Base Plates #15-918 ₹8,439   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Backlight Adapter for 120mm Base Plates #15-917 ₹6,873   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Backlight Adapter for 100mm Base Plates #15-916 ₹6,873   Request Quote
  • 10 to 12 days
    ×
SCHOTT EasyLED Backlight Adapter for 90mm Base Plates #15-915 ₹6,873   Request Quote
  • 10 to 12 days
    ×
Polarization Filter Attachment for SCHOTT EasyLED Backlight #15-914 ₹16,095   Request Quote
  • 10 to 12 days
    ×
60mm Dia. Objective Adapter for SCHOTT EasyLED Ringlights #15-912 ₹3,654   Request Quote
  • 10 to 12 days
    ×
58mm Dia. Objective Adapter for SCHOTT EasyLED Ringlights #15-911 ₹4,350   Request Quote
  • 10 to 12 days
    ×
Diffuser for SCHOTT EasyLED Ringlights #15-910 ₹26,709   Request Quote
  • 10 to 12 days
    ×
Protective Window for SCHOTT EasyLED Ringlights #15-909 ₹25,578   Request Quote
  • 10 to 12 days
    ×
Polarization Filter Set for SCHOTT EasyLED Ringlights #15-908 ₹48,372   Request Quote
  • 10 to 12 days
    ×
Power Supply for SCHOTT EasyLED Ringlights #15-907 ₹5,394   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin