eo_logo
 
Product added to cart

Schott Brightfield Ring Light WD 55-145mm

See More by SCHOTT Optical Components
×
Stock #72-152 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹74,298
Qty 1+
₹74,298
Volume Pricing
Request Quote
Get Product Downloads
Compatible Product:
VisiLED

Product Details

Model Number:
400.110
Type:
Brightfield Ring Light

Physical & Mechanical Properties

Inner Diameter (mm):
66
Outer Diameter (mm):
92

Optical Properties

Working Distance (mm):
55 - 145

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Maximum Light Intensity of 1100 Lumens
  • Continuous Dimming from 0 - 100%
  • Various Light Guide Options Available
  • Ideal for Use with Stereo Microscopes

SCHOTT KL Fiber Optic Light Sources are LED cold light sources that produce intense, but heat free light for microscopy applications. Combining the efficient light output of the light engine with various light guide geometries offers significantly higher intensities compared to direct LED light. Two light source models are available, the KL 1600 which features a 680 lumens maximum intensity and the KL 2500 which features an 1100 lumens maximum intensity with an extra-fine dimming option. SCHOTT KL Fiber Optic Light Sources are ergonomically designed to have a small footprint, allowing them to be easily integrated into compact benchtop lab settings. The uniform light quality of the KL Series is ideal for biological, geological, and pathological stereo microscope applications.

Note: Power cord sold separately.

 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin