eo_logo
 
Product added to cart

SCHOTT BG42, 12.5mm Dia., 2mm Thick, Colored Glass Bandpass Filter

See More by SCHOTT Optical Components
×
Stock #16-377 10 to 12 days
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,567
Qty 1-10
₹3,567
Qty 11+
₹3,219
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
2.00 ±0.2
Bevel:
Protective as needed

Optical Properties

Center Wavelength CWL (nm):
480.00
Glass/Filter Number:
Coating:
Uncoated
Color:
Blue-Green
Index of Refraction (nd):
1.54
Surface Quality:
60-40
Wavelength:
UV-VIS

Material Properties

Density (g/cm3):
2.69
Transformation Temperature (°C):
475

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 20 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions

SCHOTT Colored Glass Bandpass Filters are available in 16 different standard SCHOTT colored glass types. Featuring high transmission and deep blocking, these filters are available with a variety of wavelength ranges spanning the ultraviolet (UV), visible, and near-infrared (NIR) spectra. The 50 x 50mm size enables easy integration into optical systems with 1, 2, or 3mm thickness options. SCHOTT Colored Glass Bandpass Filters come in custom sizes ranging from 5 to 160mm. These custom sizes are available upon request. For more information, visit our Colored Glass Filter Manufacturing capabilities webpage. 

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Bandpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized filters to your requirements, visit our Customized Optical Filter Glass Capabilities page.

Technical Information

Accessories

Title CompareStock Number  Price Buy
50/50.8mm Sq. Hoya/SCHOTT Colored Glass Bandpass Filter Kit (8 Filters) #17-018 ₹52,722   Request Quote
  • Contact Us
    ×

Quote Your Size

Please enter your required specifications here:
Filter Number
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
Typical 3-4 week delivery. Delivery date to be confirmed at time of order.
Standard Manufacturing Tolerances:
Edge length and diameter +/-0.2 mm
Thickness For ≤ 1mm: ± 0.1mm
For > 1 – 3mm: ± 0.2mm
Surface Quality 60 – 40
Surface Accuracy ≤8 Waves
Parallelism ≤3 arcmin
Clear Aperture ≥90%
Edges & Bevels Round parts ≥ ∅5mm: polished edges & protective bevel
Square & rectangular parts < 50 x 50mm: polished edges, no bevel
Edge Chips For ≤ ∅80mm: < 0.3mm (5/E0.3),
for ≥ ∅81mm < 0.6mm (5/E0.6)

Surface quality according to DIN ISO 10110:
Polishing quality P2
Defects 5/3 x 0.63
All edges machined
Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer
Edge chips permitted up to 5/E0.3
General Information SCHOTT Optical Filter Glass:
BG Blue, blue-green, and multiband glasses
GG Nearly colorless to yellow glasses, IR transmitting
KG Virtually colorless glasses with high transmission in the visible and absorption in the IR
NG Neutral density glasses with uniform attenuation in the visible range
OG Orange glasses, IR transmitting
RG Red and black glasses, blocking visible, IR transmitting
UG Black and blue glasses, UV transmitting
VG Green glasses
WG Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges
Note: The spectral curves above show the internal transmittance of the individual optical filter glasses
 

Frequently Purchased Together

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin