eo_logo
 
Product added to cart

SCHOTT AS87ECO, 20mm Dia., 0.1mm Thick, Ultra-Thin Window

See More by SCHOTT Optical Components
×
Stock #20-211 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,784
Qty 1-10
₹2,784
Qty 11+
₹2,219
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
18.00
Diameter (mm):
20.00 ±0.127
Thickness (mm):
0.10 ±0.01
Knoop Hardness (kg/mm2):
500
Poisson's Ratio:
0.216
Young's Modulus (GPa):
73.3

Optical Properties

Abbe Number (vd):
59.5
Coating:
Uncoated
Index of Refraction (nd):
1.504
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Wavelength Range (nm):
200 - 3200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.7
Density (g/cm3):
2.46

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm

SCHOTT AS 87 ECO Ultra-Thin Windows feature an extremely thin and flexible design for applications requiring a rugged, low profile. These windows have excellent mechanical properties, including a high bending and impact strength, minimizing the possibility of damage under normal operating conditions. They also provide excellent transmission from the UV to the IR, enabling integration into applications that range from biomedical to IR imaging. SCHOTT AS 87 ECO Ultra-Thin Windows are manufactured through a draw-down process that virtually eliminates surface defects and provides the glass surfaces with an extremely low surface roughness. Common applications include their use as a cover glass for displays, fingerprint sensors, and touch panels, where their high scratch resistance prevents surface damage.

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin