eo_logo
 
Product added to cart

Schott Annular Ring Light 66mm Dia

See More by SCHOTT Optical Components
×
Stock #72-160 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,741
Qty 1+
₹3,741
Volume Pricing
Request Quote
Get Product Downloads
Inner Diameter (mm):
66
Model Number:
157.420
Length (mm):
1,000.00
Outer Diameter (mm):
96
Type:
Brightfield Ring Light
Working Distance (mm):
30 - 300
Note:
Compatible with objective dia. of 66mm
Compatible Product:
KL 1600 and 2500

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Maximum Light Intensity of 1100 Lumens
  • Continuous Dimming from 0 - 100%
  • Various Light Guide Options Available
  • Ideal for Use with Stereo Microscopes

SCHOTT KL Fiber Optic Light Sources are LED cold light sources that produce intense, but heat free light for microscopy applications. Combining the efficient light output of the light engine with various light guide geometries offers significantly higher intensities compared to direct LED light. Two light source models are available, the KL 1600 which features a 680 lumens maximum intensity and the KL 2500 which features an 1100 lumens maximum intensity with an extra-fine dimming option. SCHOTT KL Fiber Optic Light Sources are ergonomically designed to have a small footprint, allowing them to be easily integrated into compact benchtop lab settings. The uniform light quality of the KL Series is ideal for biological, geological, and pathological stereo microscope applications.

Note: Power cord sold separately.

 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin