eo_logo
 
Product added to cart

Power Supply for SCHOTT VisiLED Ringlights

See More by SCHOTT Optical Components
#16-791: Power Supply for SCHOTT VisiLED Ringlights

#16-791: Power Supply for SCHOTT VisiLED Ringlights

#16-791: Power Supply for SCHOTT VisiLED Ringlights
×
Stock #16-791 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,613
Qty 1+
₹8,613
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Input Voltage (V):
100 - 240 AC
Model Number:
400.050
Power Consumption (W):
40
Output Voltage (V):
21-24 DC
Type of Illumination:
Power Supply
Manufacturer:
SCHOTT
Power Consumption (V):
40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)

SCHOTT VisiLED UV Ringlights for stereo microscopes offer bright-field illumination for both visible and UV
applications. The homogenous white light displays samples in natural color while UV excitation reveals previously invisible parts of the sample through fluorescence. The SCHOTT MC 1100 Controller makes it easy to switch between the two illumination modes and controls light intensity and illumination direction. VisiLED ringlights offer extremely homogeneous and shadow-free illumination in a robust metal housing, with a well-designed heat sink enabling maximum brightness and a long lifetime. In combination with accessories such as diffusers, polarizer sets and adaptor rings, multiple illumination modes are possible. SCHOTT VisiLED UV Ringlights are used in variety of applications including forensic and life sciences, industrial coatings, and structural crack detection.

Note: Power supply, power cord and controller are required and sold separately. Compatible only with SCHOTT MC 1100 Controller. A UV protection filter is included.

SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.
SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin