eo_logo
 
Product added to cart

1.8m EU Power Cord for SCHOTT VisiLED Ringlights

See More by SCHOTT Optical Components

Ring light, controller & power supply required and sold separately.

Ring light, controller & power supply required and sold separately. SCHOTT VisiLED UV Ringlights, #16-789 MC 1100, Multifunction Controller, #16-790
×
Stock #18-492 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,653
Qty 1+
₹1,653
Volume Pricing
Request Quote

Specifications

General

Model Number:
400.051
Type of Illumination:
Power Supply
Manufacturer:
SCHOTT

Electrical

Power Consumption (W):
40
Power Consumption (V):
40

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #16-791
Europe: #16-791
Japan: #16-791
Korea: #16-791
China: #16-791

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)

SCHOTT VisiLED UV Ringlights for stereo microscopes offer bright-field illumination for both visible and UV
applications. The homogenous white light displays samples in natural color while UV excitation reveals previously invisible parts of the sample through fluorescence. The SCHOTT MC 1100 Controller makes it easy to switch between the two illumination modes and controls light intensity and illumination direction. VisiLED ringlights offer extremely homogeneous and shadow-free illumination in a robust metal housing, with a well-designed heat sink enabling maximum brightness and a long lifetime. In combination with accessories such as diffusers, polarizer sets and adaptor rings, multiple illumination modes are possible. SCHOTT VisiLED UV Ringlights are used in variety of applications including forensic and life sciences, industrial coatings, and structural crack detection.

Note: Power supply, power cord and controller are required and sold separately. Compatible only with SCHOTT MC 1100 Controller. A UV protection filter is included.

Technical Information

SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.
SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.

Accessories

Title CompareStock Number  Price Buy
Schott Brightfield Ring Light WD 25- 55mm #72-151 New ₹80,910   Request Quote
  • 10 to 12 days
    ×
Schott Brightfield Ring Light WD 55-145mm #72-152 New ₹74,298   Request Quote
  • 10 to 12 days
    ×
1.8m EU Power Cord for SCHOTT VisiLED Ringlights #18-492 ₹1,653   Request Quote
  • 10 to 12 days
    ×
1.8m UK Power Cord for SCHOTT VisiLED Ringlights #18-493 ₹1,653   Request Quote
  • 10 to 12 days
    ×
Power Supply for SCHOTT VisiLED Ringlights #16-791 ₹8,613   Request Quote
  • 10 to 12 days
    ×
MC 1100, Multifunction Controller #16-790 ₹43,065   Request Quote
  • 10 to 12 days
    ×
Schott Transmitted Light Stage Brightfield #72-154 New ₹62,553   Request Quote
  • 10 to 12 days
    ×
Schott Transmitted Light Stage Darkfield #72-155 New ₹1,16,580   Request Quote
  • 10 to 12 days
    ×
Schott Mount VisiLed Darkfield Ring Light #72-158 New ₹76,125   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

Illumination Spot Size Calculator

Common Illumination Types

Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.

View Now

Using Structured Illumination

Machine vision systems heavily rely on illumination. Learn more about how structured illumination can maximize your system at Edmund Optics.

View Now

Spectrolight Mighty Light Product Overview

The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W

View Now

Spectrolight Flexible Wavelength Selector Basic Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Basic to manually tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Spectrolight Flexible Wavelength Selector Auto Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Auto to automatically tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

What is ripple in illuminators and how does it affect my video system?

What is the advantage of high frequency illumination?

What are the advantages of LED Illumination?

Candela

Color Temperature

Diffuse Illumination

Directional Illumination

Glancing Illumination

Luminous Flux

Lux

Microlithography

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Silhouetting Illumination in Machine Vision

Choosing the right backlight illumination is critical for precise measurement and edge detection in machine vision applications. Learn about your best options!

View Now

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Spectrolight Mighty Light Accessories Overview

Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more

View Now

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

Do you have C-Mount components to make an in-line illumination assembly?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Axial Illumination

Fan Angle

Power Density

Ring Light Guide

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

In-line Illumination

Are you designing a system and debating whether or not to use in-line illumination? Read more about the proper time to use in-line and comparisons at Edmund Optics.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Illumination: The Third Pillar of Imaging System Design

Understanding unique machine vision illumination methods

Can I use an illuminator alone to affect the spectral contrast of my image?

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?

Monochromatic

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

Darkfield Illumination

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Brightfield Illumination

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin