eo_logo
 
Product added to cart

230V, Mi-152 Fiber Optic Illuminator

See More by Dolan-Jenner
Mi-152 Fiber Optic Illuminator

Mi-152 Fiber Optic Illuminator

×
Select Specifications
Voltage (V):
Stock #59-236 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹56,637
Qty 1+
₹56,637
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

General

Type:
150 W EKE Quartz Halogen
Intensity Control Option:
Yes
Lamp Lifetime (hours):
1000 - 10,000
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Compatible Light Guide Adapter:
25mm Interface: MX (Preferred), SX for semi-rigid light guides or hybrid light guides
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (inches):
5.5
Length (inches):
8.75
Weight (lbs):
7.75
Width (inches):
6.00
Construction:
High Impact Polymer

Optical Properties

Color:
White

Electrical

Voltage (V):
230.00
Output Power (Lumens):
1750.00

Environmental & Durability Factors

Color Temperature (K):
3200.00

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Products

 Voltage (V)   Compare  Stock Number  Price Buy
230.00

Learn More

  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)

Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators are designed with a 150W EKE bulb that has a typical lifetime of 1,000-10,000 hours depending on intensity. These illuminators have a low-profile top handle and side doors for easy lamp changes. Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators also feature an on/off rocker switch and an adjustment knob for intensity control. These illuminators are ideal for microscopy and spectroscopy applications. Dolan Jenner SX Fiber Optic adapters needed to mate with fiber optic light guides. Replacement Bulb sold separately.

Accessories

Title CompareStock Number  Price Buy
150W EKE-X, Replacment Bulb #59-477 ₹3,045   Request Quote
  • 10 to 12 days
    ×
2.37" ID, Fiber Optic Ring Light Guide #58-839 ₹88,218   Request Quote
  • 10 to 12 days
    ×
1.55" ID, Fiber Optic Ring Light Guide #54-174 ₹58,986   Request Quote
  • 10 to 12 days
    ×
150W EKE, Replacement Bulb #39-606 ₹2,610   Request Quote
  • 10 to 12 days
    ×
0.191" ID Fiber Optic Adapter MX-5 #66-904 ₹3,306   Request Quote
  • 10 to 12 days
    ×
0.316" ID Fiber Optic Adapter MX-6 #66-905 ₹3,306   Request Quote
  • 10 to 12 days
    ×
0.565" ID Fiber Optic Adapter MX-10 #66-908 ₹3,306   Request Quote
  • 10 to 12 days
    ×
0.629" ID Fiber Optic Adapter MX-11 #66-909 ₹3,306   Request Quote
  • 10 to 12 days
    ×
0.191" ID, Fiber Optic Adapter SX-5 #38-943 ₹3,915   Request Quote
  • 10 to 12 days
    ×
0.316" ID, Fiber Optic Adapter SX-6 #38-944 ₹3,915   Request Quote
  • 10 to 12 days
    ×
0.565" ID, Fiber Optic Adapter SX-10 #38-946 ₹3,915   Request Quote
  • 10 to 12 days
    ×
0.629" ID, Fiber Optic Adapter SX-11 #38-947 ₹3,915   Request Quote
  • 10 to 12 days
    ×

Technical Information

Resources

Filter

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Ring Light Guide

Illumination Spot Size Calculator

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Common Illumination Types

Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.

View Now

Using Structured Illumination

Machine vision systems heavily rely on illumination. Learn more about how structured illumination can maximize your system at Edmund Optics.

View Now

Spectrolight Mighty Light Product Overview

The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W

View Now

Spectrolight Flexible Wavelength Selector Basic Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Basic to manually tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Spectrolight Flexible Wavelength Selector Auto Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Auto to automatically tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

What is ripple in illuminators and how does it affect my video system?

What is the advantage of high frequency illumination?

What are the advantages of LED Illumination?

Candela

Color Temperature

Diffuse Illumination

Directional Illumination

Glancing Illumination

Luminous Flux

Lux

Fiber Coupler Calculator

Silhouetting Illumination in Machine Vision

Choosing the right backlight illumination is critical for precise measurement and edge detection in machine vision applications. Learn about your best options!

View Now

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

Acceptance Angle

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Spectrolight Mighty Light Accessories Overview

Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Fan Angle

Power Density

Total Internal Reflection (TIR)

In-line Illumination

Are you designing a system and debating whether or not to use in-line illumination? Read more about the proper time to use in-line and comparisons at Edmund Optics.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Illumination: The Third Pillar of Imaging System Design

Understanding unique machine vision illumination methods

Can I use an illuminator alone to affect the spectral contrast of my image?

Monochromatic

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

Darkfield Illumination

Numerical Aperture (NA)

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Brightfield Illumination

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin