Product added to cart

Dolan-Jenner

Custom and
Volume Manufacturing

Learn More

Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators
  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life
Dolan-Jenner Fiber Optic Adapters Dolan-Jenner Fiber Optic Adapters
Top Seller
Mi-152 Fiber Optic Illuminator Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators
  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)
Dolan-Jenner Mi-LED Fiber Optic LED Illuminators Dolan-Jenner Mi-LED Fiber Optic LED Illuminators
Top Seller
  • 10 – 100% Solid State Variable Intensity
  • 40,000 Hour LED Life
  • Iris Option Available
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin