eo_logo
 
Product added to cart

Norland Optical Adhesive NOA 139, 1 oz. Application Bottle

See More by Norland
Norland Optical Adhesive NOA 139, 1 oz. Application Bottle, #15-696

Norland Optical Adhesive NOA 139, 1 oz. Application Bottle, #15-696

×
Stock #15-696 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,660
Volume Pricing
Qty 1-4 ₹15,660 each
Qty 5+ ₹15,138 each
Need More? Request Quote
Product Downloads

Specifications

General

Size (oz):
1
Norland Number:
139
Shelf Life:
4 months
Type:
Bottle
Typical Applications:
Low viscosity adhesive for bonding glass or plastic.

Optical Properties

Index of Refraction (nd):
1.39 @ 589nm
Absorption Range (nm):
315 - 450

Material Properties

Glass Bonding:
Excellent
Metal Bonding:
Good
Plastic Bonding:
Good
Viscosity (cps):
865
Bonding Type:
Glass to Glass
Energy for Full Cure (J/cm2):
6

Environmental & Durability Factors

Durability:
Flexible

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 251:

Product Details

Norland Optical Adhesives are clear, solvent-free optical adhesives designed to fully cure in only minutes when exposed to ultraviolet light. These adhesives are used in precision alignment or positioning applications that require a robust and resilient bond. Norland Optical Adhesives feature a variety of bonding types, including but not limited to glass to glass, glass to glass/metal, and plastic to plastic/glass. To use Norland Optical Adhesives, apply the adhesive to the optical surface, position the components, and use a UV light source to set the components in place. Since the adhesive will not cure until exposed to UV light, time can be taken during the positioning process to perfect product alignment.  

Technical Information

Norland optical adhesives (NOA) application notes
Title Description
Applying Adhesive Covers best practices to use when applying Norland Optical Adhesives to ensure an even adhesive layer while avoiding air bubbles.
Chemical Resistance of NOA Covers the effects of various chemicals on Norland Optical Adhesives including acids, bases, and solvents.
Preventing Lens Separations with NOA Covers best practices to avoid adhesive failures when bonding optical elements.
Separating Lenses Bonded with NOA Covers how to unbond optical elements bonded with Norland Optical Adhesives.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin