Preloaded Norland Optical Adhesive Syringes are pneumatic dispensing syringes preloaded with either 2g or 10g of Norland Optical Adhesive. Norland Optical Adhesives are one-part, UV curing adhesives that are used for glass, metal, and plastic bonding. A range of adhesives are available to meet specific application requirements such as MIL-A-3920 for defense applications, low outgassing for aerospace applications, or UV transmission for UV optical applications. Preloaded Norland Optical Adhesive Syringes require a dispensing unit and dispensing tips for use and are ideal for applications requiring precise control of the amount of applied adhesive. Applicators and Bulk Bottles of Norland Adhesive are also available.
Norland optical adhesives (NOA) application notes | |
Title | Description |
Applying Adhesive | Covers best practices to use when applying Norland Optical Adhesives to ensure an even adhesive layer while avoiding air bubbles. |
Chemical Resistance of NOA | Covers the effects of various chemicals on Norland Optical Adhesives including acids, bases, and solvents. |
Preventing Lens Separations with NOA | Covers best practices to avoid adhesive failures when bonding optical elements. |
Separating Lenses Bonded with NOA | Covers how to unbond optical elements bonded with Norland Optical Adhesives. |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act