eo_logo
 
Product added to cart
Top Seller

Norland Optical Adhesives

See More by Norland
Norland Optical Adhesives

Norland Optical Adhesives

Norland Optical Adhesives	1 oz. Application Bottle of NOA (NOA 60 shown as an example) 4 oz. Application Bottle of NBA 107
×

Norland Optical Adhesives are clear, solvent-free optical adhesives designed to fully cure in only minutes when exposed to ultraviolet light. These adhesives are used in precision alignment or positioning applications that require a robust and resilient bond. Norland Optical Adhesives feature a variety of bonding types, including but not limited to glass to glass, glass to glass/metal, and plastic to plastic/glass. To use Norland Optical Adhesives, apply the adhesive to the optical surface, position the components, and use a UV light source to set the components in place. Since the adhesive will not cure until exposed to UV light, time can be taken during the positioning process to perfect product alignment.  

Products

 Norland Number   Size (oz)   Bonding Type   Glass Bonding   Metal Bonding   Index of Refraction (nd  Compare   Stock Number   Price  Buy
61 16 Glass to Glass/Metal Excellent Excellent 1.56
63 16 Glass to Glass Good Good 1.56
65 16 Glass to Glass/Metal Good Good 1.52
68 16 Plastic to Plastic/Glass Excellent Good 1.54
81 16 Glass to Glass/Metal Excellent Excellent 1.56
60 1 Glass to Glass Good Good 1.56
61 1 Glass to Glass/Metal Excellent Excellent 1.56
63 1 Glass to Glass Good Good 1.56
65 1 Glass to Glass/Metal Good Good 1.52
68 1 Plastic to Plastic/Glass Excellent Good 1.54
68T 1 Plastic to Plastic/Glass Excellent Good 1.54
68TH 1 Plastic to Plastic/Glass Excellent Good 1.54
72 3.52 Plastic to Plastic/Glass Excellent Good 1.56
73 3.52 Glass to Glass Excellent Good 1.56
74 3.52 Plastic to Plastic/Glass Excellent Good 1.52
76 3.52 Glass to Plastic Excellent Good 1.51
78 3.52 Plastic to Plastic/Glass Excellent Good 1.50
81 1 Glass to Glass/Metal Excellent Excellent 1.56
83H 1 Glass to Glass/Metal Excellent Excellent 1.56
85 1 Plastic to Plastic/Glass Excellent Fair 1.46
86H 1 Glass to Glass/Plastic Excellent Good 1.55
86TH 1 Glass to Glass/Plastic Excellent Good 1.54
86TLH 1 Glass to Glass/Metal Excellent Excellent 1.55
87 1 Glass to Glass/Plastic Excellent Good 1.52
88 1 Glass to Glass/Metal Excellent Excellent 1.56
89H 1 Glass to Glass Excellent Good 1.51
UVS 91 1 Liquid Crystal Displays Excellent Good N/A
107 4 Glass to Metal Excellent Excellent 1.51
108H 3.52 Glass to Metal Excellent Excellent 1.51
139 1 Glass to Glass Excellent Good 1.39
144 1 Glass to Glass Excellent Good 1.44
146H 1 Plastic to Plastic/Glass Excellent Good 1.46
148 1 Glass to Glass Excellent Good 1.48
160 1 Glass to Glass Excellent Good 1.60
165H 1 Glass to Glass Excellent Excellent 1.65
170 1 Glass to Glass Excellent Good 1.70
170F 1 Glass to Glass Excellent Good 1.70
1348 1 Glass to Glass Good Good 1.348
1369 1 Glass to Glass Good Good 1.369
1375 1 Glass to Glass Excellent Good 1.375
1422 1 Glass to Glass Excellent Good 1.422
13775 1 Glass to Glass Good Good 1.3775
13825 1 Glass to Glass Good Good 1.3825
1622H 1 Glass to Glass Excellent Excellent 1.622
1639H 1 Glass to Glass Excellent Excellent 1.639
1665 1 Glass to Glass Excellent Good 1.665
13685 1 Glass to Glass Excellent Good 1.3685

Technical Information

Norland optical adhesives (NOA) application notes
Title Description
Applying Adhesive Covers best practices to use when applying Norland Optical Adhesives to ensure an even adhesive layer while avoiding air bubbles.
Chemical Resistance of NOA Covers the effects of various chemicals on Norland Optical Adhesives including acids, bases, and solvents.
Preventing Lens Separations with NOA Covers best practices to avoid adhesive failures when bonding optical elements.
Separating Lenses Bonded with NOA Covers how to unbond optical elements bonded with Norland Optical Adhesives.

Accessories

Title CompareStock Number  Price Buy
1 oz. Bottle Set of 6 Norland Optical Adhesives (NOA 60 - NOA 81) #36-429 ₹19,620   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin