Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Designed to yield high magnifications at long working distances, the Mitutoyo FS70 Inspection Microscope is an ideal choice for many inspection and quality assurance applications. Incorporating Mitutoyo’s full line of visible infinity-corrected objectives, the microscope system obtains magnifications from 20X – 8000X and working distances from 6 – 34mm. The focusing eyepieces can accept 25mm diameter reticles. The 50/50 trinocular head features 50mm of coarse movement, 0.1mm/rev of fine movement, and simultaneous video and binocular viewing.
Note: Objectives and illumination are sold separately.
Mitutoyo FS70 Inspection Microscope | |
Microscope System | |
Mitutoyo FS70 Microscope System (includes #55-999, #56-000, #56-001, #56-002) | #56-003 |
Microscope Head (One Required) | |
Mitutoyo FS70 Microscope Head | #55-999 |
Microscope Stand (One Required) | |
Mitutoyo FS70 Microscope Stand | #56-000 |
Microscope Eyepieces in Pairs (One Required) | |
10X WF Focusing Eyepieces, 24mm Field Dia. | #56-001 |
15X WF Focusing Eyepieces, 16mm Field Dia. | #56-310 |
20X WF Focusing Eyepieces, 12mm Field Dia. | #56-004 |
Microscope Turret (One Required) | |
Manual 4 Position Turret for Mitutoyo FS70 | #56-002 |
Motorized 4 Position Turret for Mitutoyo FS70 | #56-313 |
Microscope Stage (Optional) | |
2" x 2" XY-Axes Positioning Stage | #56-011 |
Accessories and Reticles (Optional) | |
Fiber Optic Light Guide for FS70, 72" Length | #56-008 |
Polarizer Set | #56-009 |
C-Mount Coupler (1X) for Video Adaptation | #56-010 |
90° Crossline, Reticle | #56-005 |
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments | #56-007 |
20mm Line/0.1mm Divisions, Reticle | #56-183 |
5mm Line/0.05mm Divisions, Reticle | #56-184 |
90°/60° Crossline, Reticle | #56-311 |
Stock No. | Objective | WD (mm) | Resolving Power (μm) | 10X Eyepiece #56-001 | 15X Eyepiece #56-310 | 20X Eyepiece #56-004 | |||
Mag. | FOV (mm) | Mag. | FOV (mm) | Mag. | FOV (mm) | ||||
#58-235 | M Plan Apo 1X | 11 | 11 | 10-20X | 24-12 | 15-30X | 16-8 | 20-40X | 12-6 |
#46-142 | M Plan Apo 2X | 34 | 5 | 20-40X | 12-6 | 30-60X | 8-4 | 40-80X | 6-3 |
#46-143 | M Plan Apo 5X | 34 | 2 | 50-100X | 4.8-2.4 | 75-150X | 3.2-1.6 | 100-200X | 2.4-1.2 |
#66-383 | M Plan Apo 7.5X | 35 | 1.3 | 75-150X | 3.2-1.6 | 112.5-225X | 2.13-1.07 | 150-300X | 1.6-0.8 |
#46-144 | M Plan Apo 10X | 33.5 | 1 | 100-200X | 2.4-1.2 | 150-300X | 1.6-0.8 | 200-400X | 1.2-0.6 |
#46-145 | M Plan Apo 20X | 20 | 0.7 | 200-400X | 1.2-0.6 | 300-600X | 0.8-0.4 | 400-800X | 0.6-0.3 |
#46-146 | M Plan Apo 50X | 13 | 0.5 | 500-1000X | 0.48-0.24 | 750-1500X | 0.32-0.16 | 1000-2000X | 0.24-0.12 |
#46-147 | M Plan Apo 100X | 6 | 0.4 | 1000-2000X | 0.24-0.12 | 1500-3000X | 0.16-0.08 | 2000-4000X | 0.12-0.06 |
#46-398 | M Plan Apo 20X SL | 30.5 | 1 | 200-400X | 1.2-0.6 | 300-600X | 0.8-0.4 | 400-800X | 0.6-0.3 |
#46-399 | M Plan Apo 50X SL | 20.5 | 0.7 | 500-1000X | 0.48-0.24 | 750-1500X | 0.32-0.16 | 1000-2000X | 0.24-0.12 |
#46-401 | M Plan Apo 100X SL | 13 | 0.5 | 1000-2000X | 0.24-0.12 | 1500-3000X | 0.16-0.08 | 2000-4000X | 0.12-0.06 |
#34-247 | M Plan Apo 5X HR | 25.5 | 1.3 | 50-100X | 4.8-2.4 | 75-150X | 3.2-1.6 | 100-200X | 2.4-1.2 |
#58-236 | M Plan Apo 10X HR | 15 | 0.6 | 100-200X | 2.4-1.2 | 150-300X | 1.6-0.8 | 200-400X | 1.2-0.6 |
#58-237 | M Plan Apo 50X HR | 5.2 | 0.3 | 500-1000X | 0.48-0.24 | 750-1500X | 0.32-0.16 | 1000-2000X | 0.24-0.12 |
#58-238 | M Plan Apo 100X HR | 1.3 | 0.3 | 1000-2000X | 0.24-0.12 | 1500-3000X | 0.16-0.08 | 2000-4000X | 0.12-0.06 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
90° Crossline, Reticle | #56-005 | ₹13,680 Request Quote |
|
||
20mm Crossline/0.1mm Divisions, Reticle | #56-183 | ₹13,230 Request Quote |
|
||
5mm Line/0.05mm Divisions, Reticle | #56-184 | ₹13,230 Request Quote |
|
||
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments | #56-007 | ₹13,230 Request Quote |
|
||
90°/60° Crossline, Reticle | #56-311 | ₹13,230 Request Quote |
|
||
C-mount Coupler (1X) for Video Adaptation | #56-010 | ₹20,340 Request Quote |
|
||
Polarizer Set | #56-009 | ₹78,750 Request Quote |
|
||
Fiber Optic Light Guide for FS70, 72" Length | #56-008 | ₹54,900 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act