eo_logo
 
Product added to cart

Manual Turret for Mitutoyo Widefield Video Microscope Unit

See More by Mitutoyo
Manual Turret for Mitutoyo Widefield Video Microscope Unit

Manual Turret for Mitutoyo Widefield Video Microscope Unit

×
Stock #18-654 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹86,826
Qty 1+
₹86,826
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
378-724
Type:
Microscope Accessory
Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Weight (g):
825

Threading & Mounting

Mounting Threads:
Objective Mounts: (4) M26 x 36 TPI

Additional Info

Note:
Compatible with #34-547 and #18-651

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
  • Maximum Sensor Size up to 2/3” or APS-C
  • Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
  • In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules

The Mitutoyo Video Microscope Units (VMU) are used to connect infinity corrected objectives to a C-mount or F-mount camera for quick and easy setup of microscopy systems. Providing 1X magnification, the Mitutoyo Video Microscope Unit (VMU) features an in-line illumination port for maximum contrast and simple illumination compared to epi-illumination techniques. The Brightfield VMU configurations are fitted with an adjustable iris to control light throughput without adjusting camera shutter or gain.

The Mitutoyo VMU is available in standard (for 2/3” format sensors) and widefield (for APS-C format sensors) with options for the camera port to be oriented at 90 or 180 degrees with respect to the objective. In addition to broadband versions, the VMU is also available in a specialized Nd:YAG Laser Line configuration, supporting 355, 532, and 1064nm lasers, as well as versions specifically designed for Darkfield Microscopy. Mitutoyo Video Microscope Units (VMU) utilize optics optimized for the NUV, VIS, or NIR spectra, making them ideal and directly compatible with a wide selection of Mitutoyo infinity corrected objectives.

Mitutoyo Manual Turrets are available for each VMU configuration. They feature four objective mounts which enable quick transition between multiple objectives of different magnifications. Pairing the turret with the VMU creates a flexible video imaging microscope system.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin