eo_logo
 
Product added to cart

Lower Module w/In-Line Illumination & Analyzer

×
Stock #89-889 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹67,860
Qty 1+
₹67,860
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Lower Function Module (One Required)
Type:
Zoom Lens, Modular

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

7X and 12.5X High Precision Zoom Lenses are modular lens systems that consist of a camera mount, camera tube, core module, lower function module, and lower lens. Added versatility is achieved by swapping out modules to change magnification, field of view, or the optical pathway. 7X and 12.5X High Precision Zoom Lenses are compatible with M26 x 36 TPI Mitutoyo-style objectives and with camera sensor coverages and mounts ranging from C-Mount to F-Mount and to 35mm DSLR cameras. 50/50 and 90° cubes are available to introduce right angle turns or to support multiple imaging paths. A motor controller for multi-axis zoom and focus functionality is also available and can be connected to USB, Ethernet, or RS-232/422/285 ports.

A complete zoom lens requires a camera mount, camera tube, zoom module, lower function module, and lower lens. An item selection guide can be found on the Technical Information tab.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Polarizer Illumination Accessory #89-918 ₹38,628   Request Quote
  • 10 to 12 days
    ×
Fiber Optic Light Guide Adapter #89-919 ₹12,441   Request Quote
  • 10 to 12 days
    ×
Fiber Optic Light Guide Adapter to 10mm #89-920 ₹6,177   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin