eo_logo
 
Product added to cart

7X and 12.5X High Precision Zoom Lens Kits

Photo represents an example of a complete Zoom Lens.
See table below for contents of each kit.

Photo represents an example of a complete Zoom Lens. See table below for contents of each kit.

×
  • Preconfigured Precision Zoom Kits
  • 7X and 12.5X Magnification
  • 12.5X Version Allows for Fiber Optic Inline Illumination Mounted with SX Adapters
  • Manual and Motorized Versions Available

7X and 12.5X High Precision Zoom Lens Kits feature either a basic starter kit for easy system integration or an advanced kit for added system flexibility. The 7X Precision Zoom Starter Kit includes all the components required to set-up a modular lens system including a camera mount, camera tube, core optical module, lower function module, and lower lens. The 12.5X Precision Zoom Lens Advanced Kit increases the magnification range to 12.5X while adding in-line illumination. For added versatility, each kit can be expanded with additional optional components to match your unique application.

Technical Information

7X Precision zoom lens starter kit (#16-350)
QTY. Stock No. Description
1 #89-860 C-Mount Camera Adapter
1 #89-873 1.0X Mini-Camera Tube
1 #89-879 7X Zoom Module, Manual w/ Detents
1 #89-885 Basic Lower Module, No Focus
1 #89-901 2.0X Lower Lens
12.5X Precision zoom lens ADVANCED kit (#16-351)
QTY. Stock No. Description
1 #89-860 C-Mount Camera Adapter
1 #89-873 1.0X Mini-Camera Tube
1 #89-901 2.0X Lower Lens
1 #89-882 12.5X Zoom Module, Manual w/Detents
1 #53-047 C-Mount Light Guide Mounting Adapter
1 #89-890 Lower Module w/ In-Line Illumination & 5mm Manual Focus
1 #89-911 Camera Tube Mounting Clamp
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin