eo_logo
 
Product added to cart

Linear Motor XY Microscope Stage Insert, Nikon Inverted Microscope

See More by Zaber™
Linear Motor XY Microscope Stage Insert, Nikon Inverted Microscope

Linear Motor XY Microscope Stage Insert, Nikon Inverted Microscope

×
Stock #70-663 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹46,350
Volume Pricing
Qty 1+ ₹46,350 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adapter Brackets & Plates
Compatible Stages:
Manufacturer:
Zaber Technologies Inc.

Physical & Mechanical Properties

Length (mm):
300.00
Thickness (mm):
16.60
Width (mm):
260.00

Threading & Mounting

Mounting Threads:
(4) M6 x 1.0, (4) M6; (4) M5; (4) M3 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ultra-Quiet Linear Motors
  • 130 x 100mm or 250 x 100mm Travel Options Available
  • 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
  • Compatible with μManager Open-Source Microscopy Software

Zaber™ Linear Motor XY Microscope Motorized Stages feature ultra-quiet non-contact linear motors and optical linear encoders that are ideal for microscopy applications where speed, accuracy and reliability are of utmost importance. These stages have compact controllers built directly into the stage that allow both axes to be powered and independently controlled through a single cable. Adapter plates are available for mounting the stage to breadboards (#70-662), and for direct integration into Nikon (#70-663), and Olympus (#70-664) microscope systems. Zaber™ Linear Motor XY Microscope Motorized Stages are designed with 1nm Resolution Linear Encoders which provides 5μm Travel Accuracy, <0.5μm Repeatability, 50nm Incremental Movement, and speeds up to 750mm/s. These stages are fully supported by μManager Open-Source Microscopy Software as well as Zaber Launcher and Zaber’s Motion Library. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin