eo_logo
 
Product added to cart

Linear Motor XY Microscope Stage Insert, Olympus IX Inverted Microscope

See More by Zaber™
Linear Motor XY Microscope Stage Insert, Olympus IX Inverted Microscope

Linear Motor XY Microscope Stage Insert, Olympus IX Inverted Microscope

×
Stock #70-664 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,892
Qty 1+
₹44,892
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adapter Brackets & Plates
Compatible Stages:
Manufacturer:
Zaber

Physical & Mechanical Properties

Length (mm):
240.00
Thickness (mm):
11.50
Width (mm):
260.00

Threading & Mounting

Mounting Threads:
(4) M6 x 1.0, (4) M6; (4) M5; (4) M3 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Ultra-Quiet Linear Motors
  • 130 x 100mm or 250 x 100mm Travel Options Available
  • 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
  • Compatible with μManager Open-Source Microscopy Software

Zaber™ Linear Motor XY Microscope Motorized Stages feature ultra-quiet non-contact linear motors and optical linear encoders that are ideal for microscopy applications where speed, accuracy and reliability are of utmost importance. These stages have compact controllers built directly into the stage that allow both axes to be powered and independently controlled through a single cable. Adapter plates are available for mounting the stage to breadboards (#70-662), and for direct integration into Nikon (#70-663), and Olympus (#70-664) microscope systems. Zaber™ Linear Motor XY Microscope Motorized Stages are designed with 1nm Resolution Linear Encoders which provides 5μm Travel Accuracy, <0.5μm Repeatability, 50nm Incremental Movement, and speeds up to 750mm/s. These stages are fully supported by μManager Open-Source Microscopy Software as well as Zaber Launcher and Zaber’s Motion Library. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. 

Accessories

Title CompareStock Number  Price Buy
USB to RS-232 Adapter #68-344 Clearance ₹4,089   Request Quote
  • 10 to 12 days
    ×
48V Universal Power Supply #15-294 ₹3,741   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹3,915   Request Quote
  • 10 to 12 days
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 ₹1,392   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,653   Request Quote
  • Contact Us
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹522   Request Quote
  • 10 to 12 days
    ×
Linear Motor XY Microscope Stage, Breadboard Mounting Plates #70-662 New ₹9,831   Request Quote
  • 10 to 12 days
    ×
Linear Motor XY Microscope Stage Insert, Nikon Inverted Microscope #70-663 New ₹43,587   Request Quote
  • 10 to 12 days
    ×
Linear Motor XY Microscope Stage Insert, Olympus IX Inverted Microscope #70-664 New ₹44,892   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin