eo_logo
 
Product added to cart

IDS GV-5880SE-M-GL, GigE, 1/1.8" Monochrome Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye+ GigE Cameras

IDS Imaging uEye+ GigE Cameras IDS Imaging uEye+ GigE Camera, SE Model (Front) IDS Imaging uEye+ GigE Camera, SE Model (Back) IDS Imaging uEye+ GigE Camera, CP Model (Front) +1
×
Stock #26-281 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹65,076
Qty 1+
₹65,076
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Mono
Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ SE
Model Number:
GV-5880SE-M-GL

Physical & Mechanical Properties

Dimensions (mm):
34 x 44 x 47 (excludes connectors and lens mount)
Weight (g):
106
Housing:
Full

Sensor

Image Buffer:
128
Imaging Sensor:
Sony IMX178
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
6.41
Pixels (H x V):
3,088 x 2,076
Pixel Size, H x V (μm):
2.40 x 2.40
Sensing Area, H x V (mm):
7.411 x 4.982
Frame Rate (fps):
18.00
Pixel Depth:
12 bit
Exposure Time:
0.013ms - 2000ms
Dynamic Range (dB):
71.00
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
1.8 - 2.7

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE RJ45, screwable
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #16-016
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose connector (HR25-7TR-8PA(73))

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

IDS Imaging uEye CP/SE GigE Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and GigE Vision standards for ease of software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat sensitive applications. IDS Imaging uEye CP/SE GigE Cameras feature a screwable 8-pin Hirose connector for trigger and flash as well as two GPIOs. These cameras are ideal for a variety of applications such as automation, automotive, medical technology, and logistics.

Accessories

Title CompareStock Number  Price Buy
6-pin Hirose HR10 Power Supply, 1.8m Cable, Universal #63-859 ₹8,700   Request Quote
  • 10 to 12 days
    ×
5m Length, Cat 5e GigE Cable, RJ45 Connection #63-863 ₹1,305   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹26,100   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance ₹43,413   Request Quote
  • 10 to 12 days
    ×
10m Length, Cat 5e GigE Cable, RJ45 Connection #63-864 ₹1,740   Request Quote
  • 10 to 12 days
    ×
6ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-231 ₹3,567   Request Quote
  • 10 to 12 days
    ×
12ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-232 ₹4,437   Request Quote
  • 10 to 12 days
    ×
25ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-233 ₹5,829   Request Quote
  • 10 to 12 days
    ×
100ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-234 ₹17,313   Request Quote
  • 10 to 12 days
    ×
8-pin Hirose HR25 Power Supply, 1.8m Cable, Universal #16-016 ₹11,658   Request Quote
  • 10 to 12 days
    ×
GPIO Cable, 8-Pin Hirose HR25 Connector to Open End, 5m #86-758 ₹14,355   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 #35-088 ₹4,524   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for IDS Imaging USB3 SE or GigE SE (Rev.4) Camera #16-017 ₹4,524   Request Quote
  • 10 to 12 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Intel PRO/1000 PT, GigE Board PCI-E #63-867 Clearance ₹15,225   Request Quote
  • 10 to 12 days
    ×

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
 
×

Resources

Filter

Working Distance and Focal Length Basics

Working distance and focal length are two of the most fundamental parameters of any imaging system. Learn more in this hands-on video demo.

View Now

Sensor Performance and Limitations

Imaging Electronics 101: Basics of Digital Camera Settings for Improved Imaging Results

Do you want to improve your imaging results? Go back to the basics of camera settings, learn how these important aspects can affect your image at Edmund Optics.

View Now

Imaging Electronics 101: Camera Resolution for Improved Imaging System Performance

Camera resolution is one of the many aspects contributing to the quality of your imaging system. Find key parameters and tech tips at Edmund Optics.

View Now

Imaging Electronics 101: Understanding Camera Sensors for Machine Vision Applications

The performance of an imaging system relies on a number of things, including imaging electronics. Before using your imaging system, learn about camera sensors at Edmund Optics.

View Now

How Do Cameras Work?

Optical Engineer Kevin Quist explains how cameras work, describing sensors, lenses, and pixels in a kid-friendly way

View Now

Advancements in Short Wave Infrared Sensors

What is a progressive scan camera and when should I use one?

I recently removed an optical low pass filter from my digital camera. Do you have any suggestions on how to measure its Modulation Transfer Function (MTF)?

I recently removed the IR cut filter from my camera and did not replace it with any type of clear glass. It has since lost sensitivity in the IR, which was the goal, but also focus ability in the optics. Can you explain why this is so?

Does Edmund Optics sell cameras with APS-C or APS-H sensors?

Does Edmund Optics sell cameras with a TFL Mount?

Is there a difference between the resolution capability of a monochrome and a color camera?

Automatic Gain Control (AGC)

Back Light Compensation

Bayer Filter

Binning

Blooming

Board-Level Camera

Jitter

Scheimpflug Condition

Time Delay Integration (TDI)

Sensors and Lenses

Imaging lenses and sensors must be paired together with special attention.

View Now

Imaging Fundamentals

Want to understand the basic concepts of imaging? Learn more about essential terms and how they incorporate in the imaging industry at Edmund Optics.

View Now

From Lens to Sensor: Limitations on Collecting Information

Trying to understand how much information you can obtain from a lens and sensor? Learn more about the limitations of collecting data at Edmund Optics.

View Now

Cameras

Are you new to imaging or looking for a refresh on camera types? Learn about the advantages to camera types, digital interfaces, and more at Edmund Optics.

View Now

Object Space Resolution

Are you new to imaging and want to learn more about lens magnification? Learn more about lens magnification and other key imaging concepts at Edmund Optics.

View Now

Relative Illumination, Roll-Off, and Vignetting

In order to understand vignetting, it is important to understand sensor sizes, formats, and roll-off and relative illumination. Find out more at Edmund Optics.

View Now

Imaging Innovation Summit Keynote

Master the mindset needed for building an imaging system from asking the right questions to properly combining imaging technologies.

View Now

Edmund Optics Imaging Lab Module 1: Imaging Overview

Learn how to specify imaging system components.

View Now

LIGHT TALK - EPISODE 2: Increasing Imaging Sensor Sizes with Katie Schwertz

Join our discussion about increasing imaging sensor sizes and what that means for optical designers in the second episode of our LIGHT TALKS series.

View Now

Imaging System Parameter Calculator

Imaging Lens Selector

What is the difference between Primary Magnification and System Magnification?

I need a video lens for my camera - but where do I start?

Aspect Ratio

Back Flange Distance

Charge-Coupled Device (CCD)

Color Sensor

Digital Signal

Digital Signal Processing (DSP)

Electronic Shutter

Gain

Gamma

Horizontal Resolution

Image Capture Board (Frame Grabber)

Integration Time

Minimum Sensitivity

Monochrome Sensor

Polychromatic

Primary Magnification (PMAG)

Progressive Scan

Relative Illumination (RI)

Sensing Area

Shutter Speed

S-Mount

T-Mount

White Balance

Best Practices for Better Imaging

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

View Now

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

View Now

Resolution and MTF Testing

Machine Vision for Golf Simulators

Imaging lenses are critical components of the quickly-growing golf simulator market. Learn how to select the right lenses and cameras!

View Now

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Edmund Optics Imaging Lab 1.1: Field of View

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.2: Working Distance

Edmund Optics Imaging Lab 1.5: Sensor Size

Learn how to specify imaging system components.

View Now

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Next generation image sensors: Are suppliers ready to meet growing customer expectations?

Complementary Metal Oxide Semiconductor (CMOS)

Contrast

Dynamic Range

Frame Rate

Monochromatic

Pixel

Pixel Clock

Pixel Depth

Sensor Format

Signal-to-Noise Ratio (SNR)

Spatial Frequency

Resolution and Contrast Comparison

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Edmund Optics Imaging Lab 1.4: Depth of Field

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Modulation Transfer Function (MTF)

Nyquist Limit

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?

If I'm using a digital camera do I still need an image capture board (frame grabber)?

C-Mount

Field of View (FOV)

Magnification

Is frame rate, area of interest and exposure time related when using the Edmund Optics USB2.0 cameras?

I have two Basler Scout GigE cameras but I cannot use them simultaneously. When connected to a computer, either via two network cards or a single network card and a switch, they can be opened but cannot acquire images. What is causing the problem?

I am looking for a way to power a camera and a 3.3V, 2W laser (always on) in an OEM application. Which of the two - USB or Firewire – can sustain more power?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin