The EO GigE cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation are included.
Note: Power supply is required for operation and sold separately. For compatible power supply and tripod mount adapter see in each camera’s specification. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.
IDS Imaging uEye CP/SE GigE Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and GigE Vision standards for ease of software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat sensitive applications. IDS Imaging uEye CP/SE GigE Cameras feature a screwable 8-pin Hirose connector for trigger and flash as well as two GPIOs. These cameras are ideal for a variety of applications such as automation, automotive, medical technology, and logistics.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
6-pin Hirose HR10 Power Supply, 1.8m Cable, Universal | #63-859 | ₹8,700 Request Quote |
|
||
5m Length, Cat 5e GigE Cable, RJ45 Connection | #63-863 | ₹1,305 Request Quote |
|
||
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card | #16-033 | ₹26,100 Request Quote |
|
||
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports |
#17-947
Clearance
|
₹43,413 Request Quote |
|
||
10m Length, Cat 5e GigE Cable, RJ45 Connection | #63-864 | ₹1,740 Request Quote |
|
||
6ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection | #59-231 | ₹3,567 Request Quote |
|
||
12ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection | #59-232 | ₹4,437 Request Quote |
|
||
25ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection | #59-233 | ₹5,829 Request Quote |
|
||
100ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection | #59-234 | ₹17,313 Request Quote |
|
||
8-pin Hirose HR25 Power Supply, 1.8m Cable, Universal | #16-016 | ₹11,658 Request Quote |
|
||
GPIO Cable, 8-Pin Hirose HR25 Connector to Open End, 5m | #86-758 | ₹14,355 Request Quote |
|
||
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 | #35-088 | ₹4,524 Request Quote |
|
||
¼-20 Mounting Adapter for IDS Imaging USB3 SE or GigE SE (Rev.4) Camera | #16-017 | ₹4,524 Request Quote |
|
||
Power Over Ethernet (PoE) Single Port injector | #68-469 | ₹5,916 Request Quote |
|
||
Intel PRO/1000 PT, GigE Board PCI-E |
#63-867
Clearance
|
₹15,225 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act