eo_logo
 
Product added to cart

Height Gage Scriber, 60mm Carbide-Tipped

See More by Mitutoyo
×
Stock #78-352 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,165
Volume Pricing
Qty 1+ ₹6,165 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
900258
Note:
Carbide-Tipped Scriber: 12.7 x 6.35mm

Physical & Mechanical Properties

Width (mm):
30.00
Length (mm):
60.00

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Height Ranges up to 24”
  • Easy to Read and Use Digital Control
  • Linear Encoder Maintains Position without Reference

Mitutoyo Height Gauges are designed with a 1-dimensional vertical track for measuring object height with measurement ranges up to 24” and digital step sizes of 0.0005”. Featuring an ABSOLUTE® linear encoder, these height gauges do not require setting a reference point at every power-on. Additionally, the encoder prevents over speed errors from occurring which improves measurement reliability and repeatability. Mitutoyo Height Gauges have an easy-to-read digital display and a large smooth slider feed wheel for ease of use in any application. A rigid column structure and long battery life of 5 years under normal use ensures long-lasting durability, even under rigorous working conditions.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin