eo_logo
 
Product added to cart

EO Objective Accessories Kit

See More by Zaber™
×
Stock #29-644 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,91,400
Qty 1+
₹1,91,400
Volume Pricing
Request Quote

Specifications

General

Contents of Kit:
Microscope Camera Tube Lens, Magnetic Objective Adaptor, C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboard, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware and cabling are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation. Power supply required and sold seperately.

Accessories

Title CompareStock Number  Price Buy
48V Universal Isolated PS, 6.5A #70-962 New ₹16,617   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Well Plate #29-352 ₹38,335   Request Quote
  • Contact Us
    ×
XY Microscope Stage Insert, Breadboard #29-353 ₹19,210   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Slide Holder #29-354 ₹38,335   Request Quote
  • 10 to 12 days
    ×
Microscope Light Guide Adapter #29-357 ₹95,625   Request Quote
  • 10 to 12 days
    ×
385, 473, and 568nm Microscope Illuminator #29-355 ₹3,96,950   Request Quote
  • 10 to 12 days
    ×
385, 625nm, and White Microscope Illuminator #29-356 ₹3,96,950   Request Quote
  • 10 to 12 days
    ×
5X, 81.5mm Parfocal Adapter #29-526 ₹3,400   Request Quote
  • Contact Us
    ×
10X, 81.5mm Parfocal Adapter #29-527 ₹3,400   Request Quote
  • 10 to 12 days
    ×
20X, 81.5mm Parfocal Adapter #29-528 ₹3,400   Request Quote
  • 10 to 12 days
    ×
EO Objective Accessories Kit #29-644 New ₹1,91,400   Request Quote
  • Contact Us
    ×
Olympus Objective Accessories Kit #29-645 New ₹1,91,400   Request Quote
  • Contact Us
    ×
Nikon Objective Accessories Kit #29-646 New ₹1,91,400   Request Quote
  • 10 to 12 days
    ×
Zeiss Objective Accessories Kit #29-647 New ₹1,91,400   Request Quote
  • 10 to 12 days
    ×
Push & Click Filter Cube #72-214 New ₹26,013   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin