eo_logo
 
Product added to cart

Preloaded Norland Optical Adhesive NOA 1348 Dispensing Barrel (10cc)

See More by Norland

10cc Dispensing Barrel for NOA (NOA 60 shown as an example)

10cc Dispensing Barrel for NOA (NOA 60 shown as an example) 10cc Dispensing Barrel for NOA
×
Stock #12-856 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,080
Volume Pricing
Qty 1-4 ₹10,080 each
Qty 5+ ₹9,621 each
Need More? Request Quote
Product Downloads

Specifications

General

Size (oz):
0.34
Norland Number:
1348
Shelf Life:
4 months
Type:
Barrel
Typical Applications:
Low refractive index adhesive for bonding glass or plastic.
Note:
Contains 10g of adhesive

Optical Properties

Index of Refraction (nd):
1.348 @ 589nm
Absorption Range (nm):
315 - 450

Material Properties

Glass Bonding:
Good
Metal Bonding:
Good
Plastic Bonding:
Good
Viscosity (cps):
160
Bonding Type:
Glass to Glass
Energy for Full Cure (J/cm2):
6

Environmental & Durability Factors

Durability:
Soft Not Flexible

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 251:

Product Details

  • Dispensing Syringes Preloaded with 2 or 10g of Adhesive
  • Adhesives for Glass, Metal, and Plastic Bonding
  • Require a Dispensing Unit & Dispenser Tips for Use
  • Applicator and Bulk Bottles of Norland Adhesive Also Available

Preloaded Norland Optical Adhesive Syringes are pneumatic dispensing syringes preloaded with either 2g or 10g of Norland Optical Adhesive. Norland Optical Adhesives are one-part, UV curing adhesives that are used for glass, metal, and plastic bonding. A range of adhesives are available to meet specific application requirements such as MIL-A-3920 for defense applications, low outgassing for aerospace applications, or UV transmission for UV optical applications. Preloaded Norland Optical Adhesive Syringes require a dispensing unit and dispensing tips for use and are ideal for applications requiring precise control of the amount of applied adhesive. Applicators and Bulk Bottles of Norland Adhesive are also available.  

Technical Information

Norland optical adhesives (NOA) application notes
Title Description
Applying Adhesive Covers best practices to use when applying Norland Optical Adhesives to ensure an even adhesive layer while avoiding air bubbles.
Chemical Resistance of NOA Covers the effects of various chemicals on Norland Optical Adhesives including acids, bases, and solvents.
Preventing Lens Separations with NOA Covers best practices to avoid adhesive failures when bonding optical elements.
Separating Lenses Bonded with NOA Covers how to unbond optical elements bonded with Norland Optical Adhesives.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin