eo_logo
 
Product added to cart

Coherent® Fan-Cooled Thermopile Sensor PM300F-50 1098417 | 300W Max Power

See More by Coherent®

Coherent® Fan-Cooled Thermopile Sensors

×
Stock #12-405 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,29,680
Qty 1+
₹2,29,680
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
50
Model Number:
1098417
Dimensions (mm):
127 x 127 x 127
Computer Interface:
DB-25
Calibration Uncertainty (%):
1
Calibration Wavelength (nm):
514
Cooling Method:
Fan
Power Resolution (W):
0.1
Power Range:
1W-300W
Compatible Meters:
Wavelength Range (nm):
250 - 11000
Wavelength Range (μm):
0.25-11
Maximum Power (W):
300
Minimum Power (W):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed to Measure Laser Power up to 300W
  • Ideal for Applications where Water-Cooling is Not Possible
  • Compact Size for Portability and Use in Field Applications

Coherent® Fan-Cooled Thermopile Sensors are an excellent option for measuring high-powered lasers in environments where water-cooled thermopile sensors cannot be used. The fan cooling system makes it possible for these thermopile sensors to provide continuous power monitoring of lasers up to 300W. Additionally, the large 50mm aperture size allows for easy laser alignment for quick data acquisition. Coherent® Fan-Cooled Thermopile Sensors feature a compact size and easy set up procedure, making them ideal for use in the field or production testing. The high power resolution of these sensors ensures that accurate measurements are made for their large range of accepted laser powers.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin