eo_logo
 
Product added to cart

Coherent® Laser Power and Energy Meters

See More by Coherent®
×

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz. 

Common Specifications

Calibration Uncertainty (%):
±1.0
Operating Temperature (°C):
+5 to +40
Storage Temperature (°C):
-20 to +70

Products

 Type   Resolution   Power Sampling Rate (Hz)   Computer Interface   Model Number   Compare   Stock Number   Price  Buy
Power, Energy, and Beam Position 0.1% Full Scale at 10Hz,
0.2% Full Scale at 20kHz
625,000 USB & RS232 1268881
Power Only 0.1% of Full Scale (10s Scale) 20 - 1098297
Power Only 0.1% Full Scale 10 USB 1098579
Power and Energy 0.1% Full Scale 10 USB 1098580
Power and Energy ±0.04% (25% to full scale), ±0.26% (5% to 25% of full scale), ±1% (min to 5% of full scale) 10 Ethernet, USB, RS-232, PC application 2256258
Power and Energy ±0.04% (25% to full scale), ±0.26% (5% to 25% of full scale), ±1% (min to 5% of full scale) 10 Ethernet, USB, RS-232, PC application 2256259

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin