eo_logo
 
Product added to cart

Coherent® Fan-Cooled Thermopile Sensor PM200F-50 1098472 | 200W Max Power

See More by Coherent®

Coherent® Fan-Cooled Thermopile Sensors

×
Stock #12-402 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,17,935
Qty 1+
₹2,17,935
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
50
Model Number:
1098472
Dimensions (mm):
102 x 102 x 114
Computer Interface:
DB-25
Calibration Uncertainty (%):
1
Calibration Wavelength (nm):
514
Cooling Method:
Fan
Power Resolution (W):
0.1
Power Range:
1W-200W
Compatible Meters:
Wavelength Range (nm):
250 - 11000
Wavelength Range (μm):
0.25-11
Maximum Power (W):
200
Minimum Power (W):
1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Designed to Measure Laser Power up to 300W
  • Ideal for Applications where Water-Cooling is Not Possible
  • Compact Size for Portability and Use in Field Applications

Coherent® Fan-Cooled Thermopile Sensors are an excellent option for measuring high-powered lasers in environments where water-cooled thermopile sensors cannot be used. The fan cooling system makes it possible for these thermopile sensors to provide continuous power monitoring of lasers up to 300W. Additionally, the large 50mm aperture size allows for easy laser alignment for quick data acquisition. Coherent® Fan-Cooled Thermopile Sensors feature a compact size and easy set up procedure, making them ideal for use in the field or production testing. The high power resolution of these sensors ensures that accurate measurements are made for their large range of accepted laser powers.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin