eo_logo
 
Product added to cart

Allied Vision Prosilica GT1930 1/1.2" Color CMOS Camera

See More by Allied Vision
×
Stock #34-202 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,74,957
Qty 1+
₹1,74,957
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Allied Vision
Camera Family:
Prosilica GT
Model Number:
GT 1930 C

Physical & Mechanical Properties

Dimensions (mm):
70.5 x 53.3 x 33 (excludes connectors and lens mount)
Weight (g):
211
Housing:
Full

Sensor

Image Buffer:
128MB
Imaging Sensor:
Sony IMX174
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.2"
Resolution (MegaPixels):
2.40
Pixels (H x V):
1,936 x 1,216
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.34 x 7.13
Frame Rate (fps):
50.70
Pixel Depth:
12 bit
Exposure Time:
42μs - 88s
Dynamic Range (dB):
77.2
Machine Vision Standard:
GigE Vision V1.2, GenICam SFNC V1.2.1

Electrical

Power Consumption (W):
3.4 (12VDC External Power Supply)
4.2 (PoE)

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 1 non-isolated input, 2 non-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #87-412
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-20 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options

Allied Vision Prosilica GT Series GigE Cameras are designed for the harshest environments and fluctuating light conditions. Capable of operating in extreme temperatures ranging from -20° to 60°C, Allied Vision Prosilica GT Series GigE Cameras are ideal for ITS and traffic imaging, machine vision, industrial inspection, security, or surveillance applications. Allied Vision Prosilica GT Series GigE Cameras feature both P-Iris and DC auto iris control for maintaining image quality, and support power over Ethernet for easy implementation.

Note: PoE Injector (#68-469) or power supply and GigE cable, such as #63-431, are required for operation.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Plate for GT Cameras #87-412 ₹5,220   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #88-367 ₹3,567   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #63-757 ₹4,785   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #62-712 ₹5,568   Request Quote
  • 10 to 12 days
    ×
8mm Focal Length, HP Series Fixed Focal Length Lens #86-569 ₹57,855   Request Quote
  • Contact Us
    ×
12mm Focal Length, HP Series Fixed Focal Length Lens #86-570 ₹44,153   Request Quote
  • 10 to 12 days
    ×
16mm Focal Length, HP Series Fixed Focal Length Lens #86-571 ₹44,153   Request Quote
  • 10 to 12 days
    ×
25mm Focal Length, HP Series Fixed Focal Length Lens #86-572 ₹35,018   Request Quote
  • 10 to 12 days
    ×
35mm Focal Length, HP Series Fixed Focal Length Lens #86-573 ₹35,018   Request Quote
  • 10 to 12 days
    ×
50mm Focal Length, HP Series Fixed Focal Length Lens #86-574 ₹41,108   Request Quote
  • 10 to 12 days
    ×
100mm C Series Fixed Focal Length Lens #86-410 ₹28,188   Request Quote
  • 10 to 12 days
    ×

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin