- Up to 24.6MP Resolution with Framerates up to 276FPS
- Robust Industrial GigE Vision Interface with PoE
- Onboard Image Processing and Expansive Feature Sets
- Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
- 4.2 Times More Bandwidth than GigE
- Up to 24.6MP Resolution with Framerates up to 691 FPS
- Onboard Image Processing and Expansive Feature Sets
- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.1 Cameras Also Available
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
- Up to 1.2” Maximum Sensors
- Up to 128MB of Onboard Memory
- Power over Ethernet for Increased Flexibility
- Excellent Price/Performance Ratio
- High bit-depth (14-bit or 8-bit output, user-selectable)
- VGA(640 x 480) – 5MP Resolutions Available
- Compact Size
- High Frame Rates
- Region of Interest Readout (AOI Partial Scan)
- Windows SDK and Linux SDK Included
- Ideal Analog Replacement
- Up to 1" Maximum Sensors
- Up to 125 fps
- 32MB of Onboard Memory
- Small Form Factor
- FireWire.b Interface
- Low Cost
- Up to 120fps
- Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
- Precise (P-Iris) and DC Auto Iris Control
- Up to 31.4 MegaPixel Resolution
- C-Mount, F-Mount, and TFL-Mount Options
- Compact, Robust Metal Housing
- One Optocoupled Input, Three Outputs
- Power over Ethernet for Increased Flexibility
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act