eo_logo
 
Product added to cart
Top Seller

Allied Vision Alvium USB 3.1 Cameras

See More by Allied Vision
Allied Vision Alvium USB 3.1 Cameras

Allied Vision Alvium USB 3.1 Cameras

Allied Vision Alvium USB 3.1 Cameras	Allied Vision Alvium USB 3.1 Cameras Allied Vision Alvium Camera, Full Housing (Front) Allied Vision Alvium Camera, Full Housing (Back) +5
×
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available

Allied Vision Alvium USB 3.1 Cameras feature a lightweight compact form factor with ALVIUM® System on Chip (SoC) technology, offering a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. In addition to smart camera operations, the unique SoC design also allows for low power consumption and ease of integration, making them ideal for next generation machine vision, robotics and embedded vision applications. The cameras feature a variety of popular Sony Pregius and On Semi CMOS sensors with high image quality, fast frame rate and USB3 Vision interface standard. The actively aligned lens mount minimizes inconsistency and variation. Allied Vision Alvium USB 3.1 Cameras feature a USB port on the back panel and are available in a variety of monochrome, color, and NIR configurations, including C-Mount, CS-Mount, and S-Mount. Full housing versions are best suited for prototyping, development and end user uses. Partial housing and board level configurations have exposed image sensor PCB without heat sinks to reduce space and facilitate system integration making them ideal for OEM embedded design.

Note: Board level versions do not have a lens mount.

Common Specifications

Manufacturer:
Allied Vision
Camera Family:
Alvium
Image Buffer:
256KB
Type of Sensor:
Progressive Scan CMOS
Machine Vision Standard:
USB3 Vision v1.0, GenICam
Connector:
USB 3.1 Gen 1, Micro-B
Power Supply:
Power over USB or via GPIO
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
7-pin JST
Storage Temperature (°C):
-20 to +85

Products

 Camera Sensor Format   Resolution (MegaPixels)   Mount   Type   Housing   Model Number   Compare   Stock Number   Price  Buy
1/2.9" 0.40 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-040m
1/2.9" 0.40 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-040c
1/2.9" 0.40 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-040m
1/2.9" 0.40 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-040c
1/3.6" 0.50 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-050m
1/3.6" 0.50 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-050c
1/3.6" 0.50 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-050m
1/3.6" 0.50 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-050c
1/1.7" 0.52 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-052m
1/1.7" 0.52 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-052c
1/1.7" 0.52 CS-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-052m
1/1.7" 0.52 CS-Mount Color Camera
Similar Cameras
×
Full 1800 U-052c
1/3" 1.20 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-120m
1/3" 1.20 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-120c
1/3" 1.20 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-120m
1/3" 1.20 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-120c
1/2.9" 1.58 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-158m
1/2.9" 1.58 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-158c
1/2.9" 1.60 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-158m
1/2.9" 1.60 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-158c
1/1.2" 2.40 C-Mount Color Camera Full 1800 U-234c
1/1.2" 2.40 CS-Mount Color Camera Full 1800 U-234c
1/1.2" 2.40 C-Mount Monochrome Camera Full 1800 U-234m
1/1.2" 2.40 CS-Mount Monochrome Camera Full 1800 U-234m
1/1.2" 2.40 C-Mount Color Camera Full 1800 U-235c
1/1.2" 2.40 CS-Mount Color Camera Full 1800 U-235c
1/1.2" 2.40 C-Mount Monochrome Camera Full 1800 U-235m
1/1.2" 2.40 CS-Mount Monochrome Camera Full 1800 U-235m
1/2.3" 2.35 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-240m
1/2.3" 2.35 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-240c
1/2.3" 2.35 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-240m
1/2.3" 2.35 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-240c
2/3" 2.91 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-291m
2/3" 2.91 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-291c
2/3" 2.91 CS-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-291m
2/3" 2.91 CS-Mount Color Camera
Similar Cameras
×
Full 1800 U-291c
1/1.8" 3.20 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-319m
1/1.8" 3.20 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-319c
1/1.8" 3.19 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-319m
1/1.8" 3.19 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-319c
1/2.5" 5.00 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-500m
1/2.5" 5.00 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-500c
1/2.5" 5.00 CS-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-500m
1/2.5" 5.00 CS-Mount Color Camera
Similar Cameras
×
Full 1800 U-500c
1/2.5" 5.00 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-500m
1/2.5" 5.00 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-500c
1/2.5" 5.00 C-Mount NIR Camera
Similar Cameras
×
Full 1800 U-501m NIR
1/2.5" 5.00 CS-Mount NIR Camera
Similar Cameras
×
Full 1800 U-501m NIR
1/2.5" 5.00 M12 x 0.5 (S-Mount) NIR Camera
Similar Cameras
×
Full 1800 U-501m NIR
2/3" 5.10 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-507m
2/3" 5.10 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-507c
2/3" 5.07 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-508m
2/3" 5.07 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-508c
1/1.8" 5.10 C-Mount Color Camera Full 1800 U-510c
1/1.8" 5.10 CS-Mount Color Camera Full 1800 U-510c
1/1.8" 5.10 M12 x 0.5 (S-Mount) Color Camera Full 1800 U-510c
1/1.8" 5.10 C-Mount Monochrome Camera Full 1800 U-510m
1/1.8" 5.10 CS-Mount Monochrome Camera Full 1800 U-510m
1/1.8" 5.10 M12 x 0.5 (S-Mount) Monochrome Camera Full 1800 U-510m
1/1.8" 5.10 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-511m
1/1.8" 5.10 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-511c
1/1.8" 5.10 CS-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-511m
1/1.8" 5.10 CS-Mount Color Camera
Similar Cameras
×
Full 1800 U-511c
1/1.8" 5.10 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-511m
1/1.8" 5.10 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-511c
2/3" 8.10 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-811m
2/3" 8.10 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-811c
2/3" 8.10 C-Mount Ultra Violet Camera Full 1800 U-812
1.1" 12.40 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-1236m
1.1" 12.40 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-1236c
1/1.7" 12.22 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-1240m
1/1.7" 12.22 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-1240c
1/1.7" 12.22 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Full 1800 U-1240m
1/1.7" 12.22 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Full 1800 U-1240c
1/1.1" 12.40 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-1242m
1/1.1" 12.40 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-1242c
1.1" 16.20 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-1620m
1.1" 16.20 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-1620c
1.1" 20.40 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-2040m
1.1" 20.40 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-2040c
1" 20.20 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-2050m
1" 20.20 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-2050c
1.2" 24.60 C-Mount Monochrome Camera
Similar Cameras
×
Full 1800 U-2460m
1.2" 24.60 C-Mount Color Camera
Similar Cameras
×
Full 1800 U-2460c
1/2.9" 0.40 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Partial 1800 U-040m
1/2.9" 0.40 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Partial 1800 U-040c
1/2.9" 1.60 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Partial 1800 U-158m
1/2.9" 1.60 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Partial 1800 U-158c
1/1.8" 3.20 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-319m
1/1.8" 3.20 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-319c
1/2.5" 5.00 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-500m
1/2.5" 5.00 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-500c
1/2.5" 5.00 CS-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-500m
1/2.5" 5.00 CS-Mount Color Camera
Similar Cameras
×
Partial 1800 U-500c
1/2.5" 5.00 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Partial 1800 U-500m
1/2.5" 5.00 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Partial 1800 U-500c
1/2.5" 5.00 C-Mount NIR Camera
Similar Cameras
×
Partial 1800 U-501m NIR
1/2.5" 5.00 CS-Mount NIR Camera
Similar Cameras
×
Partial 1800 U-501m NIR
1/2.5" 5.00 M12 x 0.5 (S-Mount) NIR Camera
Similar Cameras
×
Partial 1800 U-501m NIR
2/3" 5.10 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-507m
2/3" 5.10 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-507c
1/1.8" 5.10 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-511m
1/1.8" 5.10 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-511c
1/1.8" 5.10 CS-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-511m
1/1.8" 5.10 CS-Mount Color Camera
Similar Cameras
×
Partial 1800 U-511c
1/1.8" 5.10 M12 x 0.5 (S-Mount) Monochrome Camera
Similar Cameras
×
Partial 1800 U-511m
1/1.8" 5.10 M12 x 0.5 (S-Mount) Color Camera
Similar Cameras
×
Partial 1800 U-511c
2/3" 8.10 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-811m
2/3" 8.10 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-811c
1/1.1" 12.40 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-1242m
1/1.1" 12.40 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-1242c
1.1" 16.20 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-1620m
1.1" 16.20 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-1620c
1.1" 20.40 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-2040m
1.1" 20.40 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-2040c
1" 20.20 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-2050m
1" 20.20 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-2050c
1.2" 24.60 C-Mount Monochrome Camera
Similar Cameras
×
Partial 1800 U-2460m
1.2" 24.60 C-Mount Color Camera
Similar Cameras
×
Partial 1800 U-2460c
1/1.7" 0.52 N/A Monochrome Camera
Similar Cameras
×
Board Level 1800 U-052m
1/1.7" 0.52 N/A Color Camera
Similar Cameras
×
Board Level 1800 U-052c
2/3" 2.91 N/A Monochrome Camera
Similar Cameras
×
Board Level 1800 U-291m
2/3" 2.91 N/A Color Camera
Similar Cameras
×
Board Level 1800 U-291c
1/2.5" 5.00 N/A Monochrome Camera
Similar Cameras
×
Board Level 1800 U-500m
1/2.5" 5.00 N/A Color Camera
Similar Cameras
×
Board Level 1800 U-500c
2/3" 5.10 N/A Monochrome Camera
Similar Cameras
×
Board Level 1800 U-507m
2/3" 5.10 N/A Color Camera
Similar Cameras
×
Board Level 1800 U-507c
1" 20.20 N/A Monochrome Camera Board Level 1800 U-2050m
1" 20.20 N/A Color Camera Board Level 1800 U-2050c

Accessories

Title CompareStock Number  Price Buy
C-Mount to M12 Lens Adapter w/Oring #59-241 ₹3,668   Request Quote
  • 10 to 12 days
    ×
C-Mount to M12 Lens Adapter #53-675 ₹2,565   Request Quote
  • 10 to 12 days
    ×
C-Mount to M12 Adapter for UCi Lens #12-879 ₹3,420   Request Quote
  • 10 to 12 days
    ×
5mm Spacer to convert CS-Mount Cameras to C-Mount #03-618 ₹2,070   Request Quote
  • 10 to 12 days
    ×
AVT Type-A to Micro-B, USB 3.0 Locking Cable, 3m #14-903 ₹4,300   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 8m #34-212 ₹9,500   Request Quote
  • 10 to 12 days
    ×
JST 7-pin Cable without Screw Lock, 0.4m Length #14-154 ₹1,300   Request Quote
  • 10 to 12 days
    ×
JST 7-pin Cable with Screw Lock, 5m Length #14-155 ₹3,000   Request Quote
  • Contact Us
    ×
M6 and ¼-20 Mounting Plate for Alvium #14-156 ₹1,900   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin