eo_logo
 
Product added to cart

Allied Vision Alvium G5-508m, 2/3" 5.1MP C-Mount, 5GigE PoE Monochrome Camera

See More by Allied Vision
×
Stock #23-623 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,35,720
Qty 1+
₹1,35,720
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
5GigE (PoE)
Type:
Monochrome Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼"-20 and M6 with Tripod Mount Adapter #14-156
Image Buffer:
512KB
Camera Family:
Alvium G5
Model Number:
Alvium G5-508m
Imaging Sensor:
Sony IMX250
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.10
Pixels (H x V):
2,464 x 2,056
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.50 x 7.10
Frame Rate (fps):
95.00
Pixel Depth:
8/10/12 Bit
Exposure Time:
24 μs to 10 s
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
PoE, 12 to 24 VDC via GPIO, or with external power supply #23-581
Power Consumption (W):
External power: 6.1 W at 12 VDC | Power over Ethernet: 7.0 W
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
60 × 29 × 29
Weight (g):
100
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
+5 to +60
Storage Temperature (°C):
-20 to +85
GPIO Connector Type:
10-pin TFM
Machine Vision Standard:
GigE Vision V1.2, GenICam V2.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets

Allied Vision Alvium G5 5GigE PoE Cameras feature a lightweight, compact form factor and combines the advantages of the established 5GigE Vision standard with the flexibility of the Alvium platform. Powered by ALVIUM® Technology, the sugar cube style camera delivers high image quality at a low power consumption. These cameras feature the latest industrial standard hardware and can easily be integrated into any USB3 Vision or GigE Vision system while ensuring long-term availability and reliability. With precision sensor alignment, enhanced cleanliness, fixed pattern noise correction, and defect pixel correction, resolutions up to 24.6MP and framerates up to 691 FPS are available. Allied Vision Alvium G5 5GigE PoE Cameras feature a gigabit ethernet port on the back panel and are available in a variety of monochrome and color options with either C-Mount or S-Mount lens interfaces all in the compact sugar cube format.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin