eo_logo
 
Product added to cart

Allied Vision Alvium G5-1242m, 1/1.1" 12.4MP CS-Mount, 5GigE PoE Monochrome Camera

See More by Allied Vision
×
Stock #26-345 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,60,080
Qty 1+
₹1,60,080
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Allied Vision
Camera Family:
Alvium G5
Model Number:
Alvium G5-1242m

Physical & Mechanical Properties

Dimensions (mm):
55 × 29 × 29
Weight (g):
95
Housing:
Full

Sensor

Image Buffer:
512KB
Imaging Sensor:
Sony IMX545
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.7"
Resolution (MegaPixels):
12.40
Pixels (H x V):
4,024 x 3,036
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.4 × 5.6
Frame Rate (fps):
39.00
Pixel Depth:
12 Bit
Exposure Time:
19 μs to 10 s
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision V1.2, GenICam V2.0

Electrical

Power Consumption (W):
External power: 6.5 W at 12 VDC | Power over Ethernet: 7.1 W

Hardware & Interface Connectivity

Video Output:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
PoE, 12 to 24 VDC via GPIO, or with external power supply #23-581
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin TFM

Threading & Mounting

Mounting Threads:
¼"-20 and M6 with Tripod Mount Adapter #14-156
Mount:
CS-Mount

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +60
Storage Temperature (°C):
-20 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets

Allied Vision Alvium G5 5GigE PoE Cameras feature a lightweight, compact form factor and combines the advantages of the established 5GigE Vision standard with the flexibility of the Alvium platform. Powered by ALVIUM® Technology, the sugar cube style camera delivers high image quality at a low power consumption. These cameras feature the latest industrial standard hardware and can easily be integrated into any USB3 Vision or GigE Vision system while ensuring long-term availability and reliability. With precision sensor alignment, enhanced cleanliness, fixed pattern noise correction, and defect pixel correction, resolutions up to 24.6MP and framerates up to 691 FPS are available. Allied Vision Alvium G5 5GigE PoE Cameras feature a gigabit ethernet port on the back panel and are available in a variety of monochrome and color options with either C-Mount or S-Mount lens interfaces all in the compact sugar cube format.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 3m #23-575 ₹1,740   Request Quote
  • Contact Us
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 5m #23-576 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 10m #23-577 ₹4,350   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 3m #23-578 ₹3,045   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 5m #23-579 ₹3,480   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 10m #23-580 ₹5,481   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 Power Supply #23-581 ₹7,917   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 Heatsink, Set of 2 #23-643 ₹2,001   Request Quote
  • 10 to 12 days
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
 
×

Resources

Filter

Working Distance and Focal Length Basics

Working distance and focal length are two of the most fundamental parameters of any imaging system. Learn more in this hands-on video demo.

View Now

Image Capture Board (Frame Grabber)

Imaging System Parameter Calculator

Imaging Lens Selector

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

View Now

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

View Now

Edmund Optics Imaging Lab 1.1: Field of View

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.2: Working Distance

Edmund Optics Imaging Lab 1.5: Sensor Size

Learn how to specify imaging system components.

View Now

Next generation image sensors: Are suppliers ready to meet growing customer expectations?

Complementary Metal Oxide Semiconductor (CMOS)

Frame Rate

Pixel

Pixel Clock

Pixel Depth

Sensor Format

Resolution and Contrast Comparison

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Edmund Optics Imaging Lab 1.4: Depth of Field

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Modulation Transfer Function (MTF)

Nyquist Limit

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Sensor Performance and Limitations

Imaging Electronics 101: Basics of Digital Camera Settings for Improved Imaging Results

Do you want to improve your imaging results? Go back to the basics of camera settings, learn how these important aspects can affect your image at Edmund Optics.

View Now

Imaging Electronics 101: Camera Resolution for Improved Imaging System Performance

Camera resolution is one of the many aspects contributing to the quality of your imaging system. Find key parameters and tech tips at Edmund Optics.

View Now

Imaging Electronics 101: Understanding Camera Sensors for Machine Vision Applications

The performance of an imaging system relies on a number of things, including imaging electronics. Before using your imaging system, learn about camera sensors at Edmund Optics.

View Now

How Do Cameras Work?

Optical Engineer Kevin Quist explains how cameras work, describing sensors, lenses, and pixels in a kid-friendly way

View Now

Advancements in Short Wave Infrared Sensors

What is a progressive scan camera and when should I use one?

I recently removed an optical low pass filter from my digital camera. Do you have any suggestions on how to measure its Modulation Transfer Function (MTF)?

I recently removed the IR cut filter from my camera and did not replace it with any type of clear glass. It has since lost sensitivity in the IR, which was the goal, but also focus ability in the optics. Can you explain why this is so?

Does Edmund Optics sell cameras with APS-C or APS-H sensors?

Does Edmund Optics sell cameras with a TFL Mount?

Is there a difference between the resolution capability of a monochrome and a color camera?

Automatic Gain Control (AGC)

Back Light Compensation

Bayer Filter

Binning

Blooming

Board-Level Camera

Jitter

Scheimpflug Condition

Time Delay Integration (TDI)

Sensors and Lenses

Imaging lenses and sensors must be paired together with special attention.

View Now

Imaging Fundamentals

Want to understand the basic concepts of imaging? Learn more about essential terms and how they incorporate in the imaging industry at Edmund Optics.

View Now

From Lens to Sensor: Limitations on Collecting Information

Trying to understand how much information you can obtain from a lens and sensor? Learn more about the limitations of collecting data at Edmund Optics.

View Now

Cameras

Are you new to imaging or looking for a refresh on camera types? Learn about the advantages to camera types, digital interfaces, and more at Edmund Optics.

View Now

Object Space Resolution

Are you new to imaging and want to learn more about lens magnification? Learn more about lens magnification and other key imaging concepts at Edmund Optics.

View Now

Relative Illumination, Roll-Off, and Vignetting

In order to understand vignetting, it is important to understand sensor sizes, formats, and roll-off and relative illumination. Find out more at Edmund Optics.

View Now

LIGHT TALK - EPISODE 2: Increasing Imaging Sensor Sizes with Katie Schwertz

Join our discussion about increasing imaging sensor sizes and what that means for optical designers in the second episode of our LIGHT TALKS series.

View Now

Imaging Innovation Summit Keynote

Master the mindset needed for building an imaging system from asking the right questions to properly combining imaging technologies.

View Now

Edmund Optics Imaging Lab Module 1: Imaging Overview

Learn how to specify imaging system components.

View Now

What is the difference between Primary Magnification and System Magnification?

I need a video lens for my camera - but where do I start?

Aspect Ratio

Back Flange Distance

Charge-Coupled Device (CCD)

Color Sensor

Digital Signal

Digital Signal Processing (DSP)

Electronic Shutter

Gain

Gamma

Horizontal Resolution

Integration Time

Minimum Sensitivity

Monochrome Sensor

Polychromatic

Primary Magnification (PMAG)

Progressive Scan

Relative Illumination (RI)

Sensing Area

Shutter Speed

S-Mount

T-Mount

White Balance

Best Practices for Better Imaging

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

View Now

Resolution and MTF Testing

Machine Vision for Golf Simulators

Imaging lenses are critical components of the quickly-growing golf simulator market. Learn how to select the right lenses and cameras!

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Contrast

Dynamic Range

Monochromatic

Signal-to-Noise Ratio (SNR)

Spatial Frequency

How I do select the correct testing target for my electronic imaging system (camera & lens)?

If I'm using a digital camera do I still need an image capture board (frame grabber)?

C-Mount

Field of View (FOV)

Magnification

Is frame rate, area of interest and exposure time related when using the Edmund Optics USB2.0 cameras?

I have two Basler Scout GigE cameras but I cannot use them simultaneously. When connected to a computer, either via two network cards or a single network card and a switch, they can be opened but cannot acquire images. What is causing the problem?

I am looking for a way to power a camera and a 3.3V, 2W laser (always on) in an OEM application. Which of the two - USB or Firewire – can sustain more power?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin