eo_logo
 
Product added to cart

Allied Vision Alvium 1800 U-2460m, 1.2" 24.6MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing)

See More by Allied Vision
Allied Vision Alvium USB 3.1 Cameras

Allied Vision Alvium USB 3.1 Cameras

Allied Vision Alvium USB 3.1 Cameras	Allied Vision Alvium USB 3.1 Cameras Allied Vision Alvium Camera, Full Housing (Front) Allied Vision Alvium Camera, Full Housing (Back) +5
×
Stock #19-617 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,14,020
Qty 1+
₹2,14,020
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.1 Gen 1
Type:
Monochrome Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 and M6 with Tripod Mount Adapter #14-156
Image Buffer:
256KB
Camera Family:
Alvium
Model Number:
1800 U-2460m
Imaging Sensor:
Sony IMX540
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.2"
Resolution (MegaPixels):
24.60
Pixels (H x V):
5,328 x 4,608
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.6 x 12.6
Frame Rate (fps):
14.00
Pixel Depth:
8/10/12 bit
Exposure Time:
157μs - 10s @ 450 MBps
163μs - 10s @ 200 MBps
Connector:
USB 3.1 Gen 1, Micro-B
Power Supply:
Power over USB or via GPIO
Power Consumption (W):
4
GPIOs:
4 Programmable TTL GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
30 x 29 x 29 (includes connectors and lens mount)
Weight (g):
45
Mount:
C-Mount
Housing:
Partial
Interface Port Orientation:
Back Panel
Operating Temperature (°C):
-20 to +65 (housing temperature)
Storage Temperature (°C):
-20 to +85
GPIO Connector Type:
7-pin JST
Machine Vision Standard:
USB3 Vision v1.0, GenICam

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available

Allied Vision Alvium USB 3.1 Cameras feature a lightweight compact form factor with ALVIUM® System on Chip (SoC) technology, offering a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. In addition to smart camera operations, the unique SoC design also allows for low power consumption and ease of integration, making them ideal for next generation machine vision, robotics and embedded vision applications. The cameras feature a variety of popular Sony Pregius and On Semi CMOS sensors with high image quality, fast frame rate and USB3 Vision interface standard. The actively aligned lens mount minimizes inconsistency and variation. Allied Vision Alvium USB 3.1 Cameras feature a USB port on the back panel and are available in a variety of monochrome, color, and NIR configurations, including C-Mount, CS-Mount, and S-Mount. Full housing versions are best suited for prototyping, development and end user uses. Partial housing and board level configurations have exposed image sensor PCB without heat sinks to reduce space and facilitate system integration making them ideal for OEM embedded design.

Note: Board level versions do not have a lens mount.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin