eo_logo
 
Product added to cart

AI Red 625nm LED Pattern Projector

See More by Advanced Illumination
×
Stock #87-449 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹64,380
Qty 1+
₹64,380
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Red
Model Number:
SL191-625IC
Wavelength (nm):
625.00
Diameter of Compatible Reticle (mm):
20.8
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Multiple Wavelength Options Available
  • Equip C-Mount Imaging Lenses to Control Illumination Geometry
  • Ideal for 3D Reconstruction and Mapping

Advanced Illumination LED Pattern Projectors are compact illuminators designed for applications requiring structured illumination. These illuminators can be used with any C-mount compatible imaging lens and negatively patterned 21mm reticle to achieve specific structured illumination geometries. When used without a reticle, these illuminators can be adjustable spotlights. Advanced Illumination LED Pattern Projectors are ideal for 3D reconstruction and mapping. The illuminators are available in blue, green, red or white.  

Note: Power supply and C-mount imaging lens are required and sold separately.</>

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin