eo_logo
 
Product added to cart

940nm, Ethernet High Intensity Coaxial Spot Light

See More by Advanced Illumination
Advanced Illumination Ethernet Controlled High Intensity LED Spot Lights

Advanced Illumination Ethernet Controlled High Intensity LED Spot Lights

×
Stock #21-362 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹46,545
Qty 1+
₹46,545
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL162-940C1
LED Lifetime (hours):
50,000
Number of LEDs:
1
Type of Illumination:
LED Illuminator
Note:
Required Controller #18-645; Required Power Supply #66-855
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant, Pulsed, Gated

Physical & Mechanical Properties

Weight (g):
85.1

Optical Properties

Color:
IR
Wavelength (nm):
940.00

Hardware & Interface Connectivity

Connector:
C1
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Advanced Illumination Ethernet Controlled High Intensity In-Line Lights utilize a C1 connector to connect to the DCS-100E Single Output Controller (#18-645). The DCS-100E Single Output Controller allows these high intensity in-line lights to be ethernet controlled through a downloadable software package or through a Web Based Graphical User Interface (GUI). With efficient thermal management, these in-line lights are able to provide 33,000 Lux at a working distance of 100mm with a spot size of 61mm in either a continuous, pulsed, or gated operating mode. Advanced Illumination Ethernet Controlled High Intensity In-Line Lights can be overdriven in short pulses without damaging the LED through Advanced Illumination’s SignaTech™ Control System which is available with the DCS-100E Controller. These lights are available in UV, Blue, Green, Red Orange, IR, or White and are compatible with the 8mm port found on many in-line illumination imaging lenses, making them an excellent choice for use with TECHSPEC® Telecentric Backlight Illuminators and telecentric lenses with an inline illumination port. For applications that do not require ethernet controlled functionality, Advanced Illumination High Intensity In-Line Lights are also available.

Note: 24V power supply (#66-855) and DCS-100E Single Output Controller (#18-645) are required for use.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
DCS-100E Single Output Controller #18-645 ₹50,808   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin